The AM8000 servomotor integrates the feedback system into one motor cable
The highly dynamic servomotors of the latest generation are characterised by high dynamics, energy efficiency and low costs.
More about this video

Rotary servomotors
The scalable series of permanent magnet-excited synchronous motors are suitable for a very wide range of applications.

AM8000 | Servomotors
The synchronous servomotors with One Cable Technology from the AM8000 series are suitable for applications with the highest demands on dynamics, speed and performance.

AM8100 | Servomotors for compact drive technology
The AM8100 motors are specially designed for operation with the compact drive components in the smallest of mounting spaces.

AM8500 | Servomotors with increased rotor moment of inertia
The AM8500 motors with One Cable Technology provide an increased moment of inertia for applications with extremely high requirements for synchronism and control quality.

AM8800 | Stainless-steel motors with hygienic design
The AM8800 motors are ideal for extremely harsh environmental conditions. The highest protection rating and stainless steel surfaces defy aggressive media.

Motion
Nuestra innovadora tecnología de motion le abrirá posibilidades casi ilimitadas a la hora de implantar su aplicación.