SoltarAdjuntarCerrar

Oficina central México
Beckhoff Automation, S.A. de C.V.

Boulevard Manuel Ávila Camacho 2610, Torre B, Piso 9, Colonia Valle de los Pinos, Tlalnepantla de Baz
Estado de México CP 54040, México

+52 55 75998058
mexico@beckhoff.com
www.beckhoff.com/es-mx/

KL1xxx | Bus Terminals, digital input

The Bus Terminals from the KL1xxx, KS1xxx and KM1xxx series are intended for the acquisition of binary signals. Typically, these are mechanical contacts such as break contacts or make contacts, electronic sensors such as inductive proximity switches, optical sensors or other methods in order to generate a low/high signal in the sense of control technology. This signal is transmitted via the bus system to the higher-level automation device for further processing. The terminal variants differ by different signal thresholds, number of channels, connection options and/or input filter times. The portfolio is rounded off by additional functions such as safety or combined input/output terminals.

Your selection:
    Loading content ...