SoltarAdjuntarCerrar

Oficina central México
Beckhoff Automation, S.A. de C.V.

Boulevard Manuel Ávila Camacho 2610, Torre B, Piso 9, Colonia Valle de los Pinos, Tlalnepantla de Baz
Estado de México CP 54040, México

+52 55 75998058
mexico@beckhoff.com
www.beckhoff.com/es-mx/

Plug-and-play

Plug it in, screw it down, and you're done: The compact MX-System sets new standards in handling and drastically reduces assembly times. The function modules are simply plugged onto the standardized connectors of the baseplates and then screwed in place using the captive screws located in the modules. The time-consuming reading of a circuit diagram is no longer necessary; module interwiring is performed by the connector system. The MX-System can be set up by non-specialist personnel. Wiring errors are excluded by the modular principle – this automatically leads to an increase in quality. The low number of components also reduces the number of assembly steps and the required assembly area. Storage and production areas, along with logistics processes, can be streamlined significantly. Overall, the MX system provides advantages throughout the entire machine life cycle.

Multimedia

Simple assembly in two steps: Plug the module in according to the assembly plan. Screw the module down.
Simple assembly in two steps: Plug the module in according to the assembly plan. Screw the module down.
Fast plug-and-play installation of all cables with ECP/ENP technology prevents installation errors.
Fast plug-and-play installation of all cables with ECP/ENP technology prevents installation errors.