TwinCAT | ability to see, listen and speak
Smart machine functions for TwinCAT Vision and TwinCAT Speech
More about this video

Automation
TwinCAT offers many features and various software function blocks for all automation tasks.

TwinCAT
The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.

TF4500
TwinCAT 3 Speech enables the multilingual input and output of queries or information implemented in an industrially compatible way. This makes interaction with TwinCAT much more efficient and convenient – in the widest variety of applications across all industries, from mechanical engineering to building automation.

TF700x
TwinCAT 3 GigE Vision Connector offers the possibility to integrate GigE Vision cameras directly into the TwinCAT architecture. TF700x is also GigE Vision certified. The cameras are configured in the same development environment as fieldbus components or axes without any third-party software. Triggered from the real-time, image capture and PLC or motion control can be operated in a highly synchronized way.

TF7100
TwinCAT 3 Vision Base provides an extensive PLC library with a large number of widely varying functions and algorithms for solving image processing tasks, such as e.g. algebraic image operations, filters, Fourier analyses, color image processing, segmentation, contour and blob analysis or results presentation, as well as for reading and writing camera parameters. In addition to PLC, motion control, robotics and measurement technology, image processing is now also available as directly integrated functionality in the TwinCAT system.

TF7200
TwinCAT 3 Vision Matching 2D expands the TwinCAT Vision functionality by the possibility to find and compare objects based on learned references, contours, feature points or other properties (template matching/keypoint detection and descriptor matching).

TF7250
TwinCAT 3 Vision Code Reading includes functions for reading various 1D and 2D codes. This provides the basis for being able to check code content directly in real time and to track products during the manufacturing process. It eleminates the need for additional interfaces and runtime delays in communication with external devices.

TF7300
TwinCAT 3 Vision Metrology 2D offers various options for the detection of edges, holes and circular arcs as well as the determination of lengths, distances, diameters, angles and coordinates, all with sub-pixel accuracy.

Packaging machines
PC-based control solutions from Beckhoff significantly increase the productivity and flexibility of packaging machines and decrease resource consumption.

Lager- und Distributionslogistik
Scalable with high performance: PC-based control for control and drive technology tasks in warehouse and distribution logistics

Woodworking machines
PC-based control from Beckhoff provides a competitive edge in the woodworking industry by optimizing transport and handling along with edge, CNC and surface processing.

Entertainment industry
Ultimate guest experience: PC-based control for the entertainment industry

AV and media technology
PC-based control for media and control technology: combined on a single platform

Building automation
PC-based control from Beckhoff integrates all building automation functions on one control platform.

Machine tools
Scalable and powerful: The universal software CNC solution from Beckhoff increases the productivity of machine tools.