DetachFixClose

The AM8000 servomotor integrates the feedback system into one standard motor cable

AM8xxx | Synchronous Servomotors

With the introduction of the AM8000 high-performance servomotor series, Beckhoff offers a complete automation system consisting of PC-based controllers, I/O, drives and motors – completely from the company’s own development and production. The rotary synchronous servomotors, which are available in standard and stainless steel designs, are characterized by high dynamics, energy efficiency and low costs. One of the AM8000 highlights is the single-cable technology, with which the power and feedback system are combined in one standard motor cable. Material and commissioning costs can be significantly lowered as a result.

Learn more

Rotary servomotors

Rotary servomotors

The scalable series of permanent magnet-excited synchronous motors are suitable for a very wide range of applications.

AM8000

AM8000

The synchronous servomotors with One Cable Technology from the AM8000 series are suitable for applications with the highest demands on dynamics, speed and performance.

AM8500

AM8500

The AM8500 motors with One Cable Technology provide an increased moment of inertia for applications with extremely high requirements for synchronism and control quality.

AM8800

AM8800

The AM8800 motors are ideal for extremely harsh environmental conditions. The highest protection class and stainless steel surfaces defy aggressive media.