IrrotaKiinnitäSulje

Dec 1, 2020

The TwinCAT Module Type Package: standardized interfaces for modular systems

The TwinCAT Module Type Package: standardized interfaces for modular systems

More about this video

TF8400 | TwinCAT 3 MTP Runtime

TF8400

An MTP (Module Type Package) is a communication interface between a higher-level control system (e.g. process control system) and a modular plant. The MTP describes the interface of visualization, provided services and other features of a module, so that a simple orchestration of the modules to form a complete plant can be done easily and quickly in the higher-level control system.

TF8401 | TwinCAT 3 MTP Engineering

TF8401

An MTP (Module Type Package) is a communication interface between a higher-level control system (e.g. process control system) and a modular plant. The MTP describes the interface of visualization, provided services and other features of a module, so that a simple orchestration of the modules to form a complete plant can be done easily and quickly in the higher-level control system.