IrrotaKiinnitäSulje

TS1600 | TwinCAT Engineering Interface Server

In order to be able to track changes in the source code, source code management systems are used in IT. In order to be able to use them in PLC programming, a server must mediate between the TwinCAT 2 PLC Control and the source code management system. This task is performed by the TwinCAT Engineering Interface Server.

The TwinCAT ENI Server provides interfaces to Microsoft Visual SourceSafe as well as drivers to Subversion (SVN). A user and rights management is as much part of the product as a database-independent diagnostic tool, which gives an overview of all current tasks of the various users.

Product status:

regular delivery

Product information

Technical dataTS1600
Operating systemWindows 7, Windows 10
Min. TwinCAT levelTwinCAT PLC
Ordering information
TS1600TwinCAT Engineering Interface Server with integrated drivers for the connection of Microsoft Visual Source Safe or Subversion

Loading content ...

© Beckhoff Automation 2024 - Terms of Use