IrrotaKiinnitäSulje

PROFINET | Tabular product overview

IPC, Embedded PC

CXxxxx

CXxxxx

ARM9/ARM Cortex™Intel Atom®/Intel Celeron® ULVIntel® Core™AMD Ryzen™Intel® Xeon®
DIN rail PCs CX8093
CX20x0 CX20x3 CX20x2
CX9020
CX50x0
CX51x0
CX52x0
PROFINET controller interface
(Ordering information for the respective Embedded PC under the Options section)
CXxxxx-M930
PROFINET device interface
(Ordering information for the respective Embedded PC under the Options section)
CXxxxx-B930


FCxxxx | Fieldbus cards

FCxxxx | Fieldbus cards

PCIPCIeMini PCIMini PCIe
PCI and PCIe fieldbus cards
Controller / device function
FC9004
4 x RJ45, 10/100 MBit/s
FC9024
4 x RJ45, 1 GBit/s
FC9002
2 x RJ45, 10/100 MBit/s
FC9022
2 x RJ45, 1 GBit/s
FC9011
1 x RJ45, 1 GBit/s
FC9001-0010
1 x RJ45, 10/100 MBit/s
Mini PCI and mini PCIe fieldbus cards
Controller / device function
FC9051
1 x RJ45, 10/100 Mbit/s
FC9151
1 x RJ45, 1 Gbit/s


I/O components for the control cabinet (IP 20)

EKxxxx | Bus Coupler

EKxxxx | Bus Coupler

Standard
PROFINET Bus Coupler EK9300
100 Mbit/s


BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

StandardCompact
PROFINET Bus Coupler BK9103
2-channel switch
BK9053


EL6xxx | Communication

EL6xxx | Communication

1-channel4-channel
PROFINET controller
EL6631
PROFINET RT, controller/device terminal
EL6632
PROFINET IRT, controller
PROFINET device EL6631-0010


CUxxxx | Ethernet port multiplier

CUxxxx | Ethernet port multiplier

1 GBit/s
Ethernet port multiplier CU2508
1 x RJ45 (+ 8 x RJ45: 100 Mbit/s)


I/O components for use on the machine (IP 67)

IL23xx-B903 | Digital combi

IL23xx-B903 | Digital combi

Ø8 connectorM8 connectorM12 connector
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2300-B903
IL2301-B903
IL2302-B903


EPxxxx | System

EPxxxx | System

PROFINET RT EtherCAT Box EP9300-0022
EtherCAT Box interface with PROFINET RT


Automation

TF6xxx | TwinCAT Connectivity

TF6xxx | TwinCAT Connectivity

Operating systemEngineering/RuntimeTwinCAT 3 level
TC3 PROFINET RT Controller TF6271
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94
TC3 PROFINET RT Device TF6270
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94


TS6xxx | Communication supplements

TS6xxx | Communication supplements

Operating systemEngineering/Runtime
TwinCAT PROFINT RT Controller TS6271
Windows 7, Windows 10, Windows CE Engineering
TwinCAT PROFINET RT Device TS6270
Windows 7, Windows 10, Windows CE Engineering