SPS IPC Drives
The new AMP8000 distributed Servo Drive system from Beckhoff breaks new ground for modular machine concepts. The space-saving AMP8000 integrates a servo drive directly into a servomotor in an ultra-compact design. By relocating the power electronics directly into the machine, the control cabinet only needs to house a single coupling module to supply power to multiple servo drives with a single cable via a distribution module. The result: significant savings in terms of cost, space, materials and installation effort.
More about this video

28.11.2017
AMP8000 : système de servocommande décentralisé
Avec son variateur décentralisé, l’AMP8000 ouvre de nouvelles voies dans la conception de machines modulaires. L’AMP8000 intègre le variateur directement dans le servomoteur et permet de libérer de l’espace dans l’armoire de commande; ainsi un seul module alimente plusieurs variateurs avec un seul câble, via un module distributeur. Il en résulte une économie significative en terme de matériel, d‘espace, de coût et de main-d’œuvre.

Distributed servo drive systems
The highly efficient drive system for modular machines and machines without control cabinets combines servo drive and motor in one unit.

AX8000 | Multi-axis servo system
The AX8000 is the space-saving solution for applications with more than two axes. Extensive TwinSAFE functions allow a safe machine design.

AX5000 | Digital compact servo drives
The AX5000 is offered in a wide performance range and offers a flexible motor and feedback interface as well as optional TwinSAFE functions.

AMP8800 | Decentralized distribution module
The distribution module flexibly expands the system by additional connections for the AMP8000 distributed servo drives and the EtherCAT P Box modules in the highest protection class.