SCT1xxx | Mini ring-type current transformer

The SCT1111 mini ring-type CT can be positioned on a DIN rail by means of snap-on fastening and is thus suitable for measurements in very tight installation spaces, e. g. directly in the sub-distribution unit. Two durrent transformers are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

Your selection:
    Loading content ...