EPP6xxx | EtherCAT P Box, communication

EPP600x - serial interfaces
The EPP600x serial interfaces enable the connection of devices with RS232 or RS422/RS485 interfaces to the control level.

EPP622x - IO-Link master
The IO-Link master in Class A with eight channels and additional digital inputs on the free M12 pins offers the possibility to connect IO-Link devices to EtherCAT P. The simple integration into TwinCAT offers a huge saving of time during commissioning and runtime access to all IO-Link variables.

EPP6090-0000
A display box with 2x16 character display, navigation buttons and internal operating hour counter enables the display of status information, operating figures or other freely selectable texts.

Your selection:
    Loading content ...