DétacherÉpinglerFermer

Nov 28, 2017

SPS IPC Drives

In the new EL922x EtherCAT Terminal series, Beckhoff has directly integrated electronic overcurrent protection to safeguard 24 V DC system components in the highly compact EtherCAT I/O system.

More about this video

Bildbeschreibung

28.11.2017

Protection contre les surintensités intégrées aux bornes E/S EtherCAT

Beckhoff intègre, directement dans les bornes EtherCAT de la série EL922x, un circuit électronique de protection contre les surintensités. Par rapport aux systèmes de protection existants, La gamme EL922x permet de s’affranchir de dispositifs autonomes non conventionnels et non flexibles, tout en apportant une réduction des coûts et d’espace dans les armoires. De plus, grâce à de nombreuses possibilités de configuration de données, les bornes EtherCAT du type EL9227 s’adaptent à toutes les exigences et offrent une surveillance transparente des installations.

EtherCAT Terminals

EtherCAT Terminals

The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.

E/S

E/S

Réalisez les applications des plus simples aux les plus complexes avec nos E/S communiquant sur tous les bus de terrains courants.

EL9221-4030 | Overcurrent protection terminal, 24 V DC, 1-channel, 3 A

EL9221-4030 | Overcurrent protection terminal, 24 V DC, 1-channel, 3 A

The EL9221-4030 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-4030 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-6000 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A, adjustable

EL9221-6000 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A, adjustable

The EL9221-6000 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6000 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-5090 | Overcurrent protection terminal, 24 V DC, 1-channel, 10 A

EL9221-5090 | Overcurrent protection terminal, 24 V DC, 1-channel, 10 A

The EL9221-5090 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-5090 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 10 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-6040 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A

EL9221-6040 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A

The EL9221-6040 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6040 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-9060 | Overcurrent protection terminal, 24 V DC, 1-channel, 6 A

EL9221-9060 | Overcurrent protection terminal, 24 V DC, 1-channel, 6 A

The EL9221-9060 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9060 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-9080 | Overcurrent protection terminal, 24 V DC, 1-channel, 8 A

EL9221-9080 | Overcurrent protection terminal, 24 V DC, 1-channel, 8 A

The EL9221-9080 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9080 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A

EL9222-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A

The EL9222-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-xxxx is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable

EL9222-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable

The EL9222-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable

EL9222-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable

The EL9222-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A

EL9222-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A

The EL9222-9664 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9664 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A

EL9222-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A

The EL9222-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A

EL9222-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A

The EL9222-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9227-4400 | Overcurrent protection terminal 24 V DC, 2-channel, max. 4 A, NEC Class 2, adjustable, extended functionalities

EL9227-4400 | Overcurrent protection terminal 24 V DC, 2-channel, max. 4 A, NEC Class 2, adjustable, extended functionalities

The EL9227-4400 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function including NEC Class 2 approval according to UL1310. The EL9227-4400 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring.

EL9227-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A, extended functionalities

EL9227-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A, extended functionalities

The EL9227-4433 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-4433 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities

EL9227-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities

The EL9227-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities

EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities

The EL9227-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A, extended functionalities

EL9227-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A, extended functionalities

The EL9227-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A, extended functionalities

EL9227-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A, extended functionalities

The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A, extended functionalities

EL9227-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A, extended functionalities

The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.