May 21, 2019

Hannover Messe 2019

Embedded PC series CX7000

Equipped with a 480 MHz ARM-Cortex™ M7 processor and its compact dimensions, the CX7000 can be optimally used as a space-saving and cost-effective stand-alone small controller.

More about this video

01.04.2019

Hannover Messe

PC industriel

Nous fournissons des PC industriels adaptés à chaque application – intégrant les dernières technologies pour toutes les classes de performances.

Embedded PCs

With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.

CX7000 | ARM Cortex™-M7

The CX7000 Embedded PC can be used as a high-performance and cost-effective compact controller with the TwinCAT 3 software generation.

CX7080 | Embedded PC for RS232/RS485

CX7080

The CX7080 Embedded PC has an ARM Cortex™-M7 single-core processor with 480 MHz. In the basic configuration, the CX7080 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. In addition, the CX7080 offers two serial interfaces, one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket.

CX7000 | Embedded PC with ARM Cortex™-M7 processor

CX7000

The CX7000 Embedded PC has an ARM Cortex™-M7 single-core processor with 480 MHz. In the basic configuration, the CX7000 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7000 does not have a fieldbus interface.