Jan 17, 2019

The ENP/ECP connector family in size B40

Beckhoff expands the ECP/ENP connector family by the size B40, representing the highest performance class in One Cable Automation (OCA). The power contacts of the B40 hybrid connectors each have a current carrying capacity of up to 72 A and can cover applications from 24 V DC at the I/O level up to drives with 400 V AC or 630 V AC/850 V DC.

Apart from the ready-made assemblies, the flexible B40 range also includes plug connectors for field installation assembly as well as the associated goods sold by the metre.