DétacherÉpinglerFermer

EPP4xxx | EtherCAT P Box, analog output

The EPP4xxx EtherCAT Box modules output analog current and voltage signals, e. g., with the levels 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA. In addition to analog outputs, the EPP43xx modules also have analog inputs, so that an optimal mix can be used in the field. Some modules also offer additional inputs/outputs for digital signals.

Your selection:
    Loading content ...