Compact, strong, reliable: the Beckhoff power supplies
More about this video

PS1111-2402-0002
The power supply PS1111-2402-0002 is a single-phase, 24 V DC power supply with an output current of 2.5 A. On the input side, the device has a wide range input and an inrush current surge regulation. The output power is 60 W and meets NEC Class 2 requirements. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 36 mm. A DC-OK LED monitors the status of the output voltage. The power supply is designed in protection class II and does not require a protective conductor on the primary side.

PS1111-2403-0000
The power supply PS1111-2403-0000 is a single-phase, 24 V DC power supply with an output current of 3.8 A. On the input side, the device has a wide range input and an inrush current surge regulation. The output power is 90 W and meets NEC Class 2 requirements. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 36 mm. A DC-OK LED monitors the status of the output voltage.

PS1111-2403-0002
The power supply PS1111-2403-0002 is a single-phase, 24 V DC power supply with an output current of 3.8 A and an output power of 60 W. On the input side, the device has a wide range input and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 36 mm. A DC-OK LED monitors the status of the output voltage. The power supply is designed in protection class II and does not require a protective conductor on the primary side.

PS1061-2405-0000
The power supply PS1061-2405-0000 is a single-phase, 24 V DC power supply with an output current of 5 A and an output power of 120 W. On the input side, the device has a local AC input and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 39 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage.

PS1021-2405-0000
The power supply PS1021-2405-0000 is a single-phase, 24 V DC power supply with an output current of 5 A and an output power of 120 W. On the input side, the device has a wide range input and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 39 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage.

PS1061-2410-0000
The power supply PS1061-2410-0000 is a single-phase, 24 V DC power supply with an output current of 10 A and an output power of 240 W. On the input side, the device has a local AC input and an inrush current surge regulation. The output operates according to the UI characteristic curve. The power supply belongs to the PS1000 family and has a width of 49 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage.

PS1011-2410-0000
The power supply PS1011-2410-0000 is a single-phase, 24 V DC power supply with an output current of 10 A and an output power of 240 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 49 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage.

PS1061-2420-0000
The power supply PS1061-2420-0000 is a single-phase, 24 V DC power supply with an output current of 20 A and an output power of 480 W. On the input side, the device has a local AC input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 49 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage.

PS1011-2420-0000
The power supply PS1011-2420-0000 is a single-phase, 24 V DC power supply with an output current of 20 A and an output power of 480 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit. The power supply belongs to the PS1000 family and has a width of 59 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage.

PS2001-2405-0000
The power supply PS2001-2405-0000 is a single-phase, 24 V DC power supply with an output current of 5 A and an output power of 120 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.

PS2001-2410-0000
The power supply PS2001-2410-0000 is a single-phase, 24 V DC power supply with an output current of 10 A and an output power of 240 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.

PS2001-2420-0000
The power supply PS2001-2420-0000 is a single-phase, 24 V DC power supply with an output current of 20 A and an output power of 480 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.

PS2001-4810-0000
The power supply PS2001-4810-0000 is a single-phase, 48 V DC power supply with an output current of 10 A and an output power of 480 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.

PS2031-2410-0000
The power supply PS2031-2410-0000 is a 3-phase, 24 V DC power supply with an output current of 10 A and an output power of 240 W. On the input side, the device has a wide range input, a power factor correction (PFC) and an inrush current surge regulation.

PS3001-2410-0001
The power supply PS3001-2410-0001 is a 1-phase, 24 V DC power supply with an output current of 10 A and an output power of 240 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation.

PS3031-4810-0001
The power supply PS3031-4810-0001 is a 3-phase, 48 V DC power supply with an output current of 10 A and an output power of 480 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation.

PS3001-2420-0001
The power supply PS3001-2420-0001 is a 1-phase, 24 V DC power supply with an output current of 20 A and an output power of 480 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.

PS3031-2420-0001
The power supply PS3031-2420-0001 is a 3-phase, 24 V DC power supply with an output current of 20 A and an output power of 480 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation.

PS3011-4820-0000
The power supply PS3011-4820-0000 is a 1-phase, 48 V DC power supply with an output current of 20 A and an output power of 960 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.

PS3031-4820-0000
The power supply PS3031-4820-0000 is a 3-phase, 48 V DC power supply with an output current of 20 A and an output power of 960 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation.

PS3011-2440-0000
The power supply PS3011-2440-0000 is a 1-phase, 24 V DC power supply with an output current of 40 A and an output power of 960 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation. The output operates according to the UI characteristic curve and switches to safe hiccup mode in case of overload/short circuit.

PS3031-2440-0000
The power supply PS3031-2440-0000 is a 3-phase, 24 V DC power supply with an output current of 40 A and an output power of 960/1440 W. On the input side, the device has a wide range input, an active power factor correction (PFC) and an inrush current surge regulation.

PS9011-2420-0001
The PS9011-2420-0001 buffer module is an add-on module for 24 V DC regulated power supplies and can be used for various purposes:

PS9011-2440-0000
The PS9011-2440-0000 buffer module is an add-on module for 24 V DC regulated power supplies and can be used for various purposes:

PS9031-4820-0001
The PS9031-4820-0001 buffer module is an add-on module for 48 V DC regulated power supplies and can be used for various purposes:

PS9401-2420-0000
The PS9401-2420-0000 redundancy module is suitable for the setup of a redundant, fail-safe supply network. It is equipped with two inputs, to which two 10 A power supplies with 12 V DC or 24 V DC can be connected. The output can continuously conduct rated currents of up to 20 A. The redundancy module uses MOSFETs to decouple the two inputs; this reduces heat generation and the voltage drop between input and output. The redundancy module requires no additional auxiliary voltage and is autonomous even in case of a short-circuit at the output. Due to the low losses, the module is very compact and requires an installation width of just 32 mm on the DIN rail.

PS9401-2440-0000
The PS9401-2440-0000 redundancy module is suitable for the setup of a redundant, fail-safe supply network. It is equipped with two inputs, to which two 20 A power supplies with 12 V DC or 24 V DC can be connected. The output can continuously conduct rated currents of up to 40 A. The module is suitable for power supplies with constant current overload behavior (UI characteristic) as well as every type of hiccup overload behavior. The redundancy module uses MOSFETs to decouple the two inputs; this reduces heat generation and the voltage drop between input and output. The redundancy module requires no additional auxiliary voltage and is autonomous even in case of a short-circuit at the output. Due to the low losses, the module is very compact and requires an installation width of just 36 mm on the DIN rail.

PS9421-4840-0000
The PS9421-4840-0000 redundancy module is suitable for the setup of a redundant, fail-safe supply network. It is equipped with two inputs, to which two 2 x 20 A power supplies with 24 V DC or 48 V DC can be connected. The output can continuously conduct rated currents of up to 40 A. The redundancy module uses MOSFETs to decouple the two inputs; this reduces heat generation and the voltage drop between input and output. The redundancy module requires no additional auxiliary voltage and is autonomous even in case of a short-circuit at the output. Due to the low losses, the module is very compact and requires an installation width of just 32 mm on the DIN rail.