הפרדהתיקוןסגירה

Jan 21, 2022

AL8000 | Highly dynamic, modular linear servomotors

The new AL8000 linear servomotor series is suitable for highly dynamic and powerful linear axes and is composed of three different series with different widths.

More about this video

AL8021-0Eyz-0000

AL8022-0Eyz-0000

AL8024-0Gyz-0000

AL8026-0Gyz-0000

AL8041-0Eyz-0000

AL8042-0Eyz-0000

AL8043-0Eyz-0000

AL8043-0Gyz-0000

AL8044-0Eyz-0000

AL8044-0Hyz-0000

AL8045-0Gyz-0000

AL8045-0Kyz-0000

AL8046-0Gyz-0000

AL8046-0Kyz-0000

AL8048-0Hyz-0000

AL8048-0Kyz-0000

AL8064-0Fyz-0000

AL8064-0Kyz-0000

AL8065-0Hyz-0000

AL8065-0Kyz-0000

AL8066-1Jyz-0000

AL8066-1Nyz-0000

AL806A-0Kyz-0000

AL806A-0Qyz-0000

AL806A-1Kyz-0000

AL806A-1Ryz-0000

AL806F-1Nyz-0000

AL806F-1Tyz-0000

AL8521-0000-0000

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8522-0000-0000

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8523-0000-0000

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8541-0000-0000

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8542-0000-0000

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8561-0000-0000

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8562-0000-0000

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.