הפרדהתיקוןסגירה

SCT3xxx | 3-phase ring-type current transformers

SCT3xxx | 3-phase ring-type current transformers

SCT3xxx | 3-phase ring-type current transformers

Max. diameter round conductor
13,5 mm 18 mm 22 mm
Primary current
0…50 to 0…150 A AC SCT3111-0050
Accuracy class 1
SCT3111-0060
Accuracy class 1
SCT3111-0075
Accuracy class 1
SCT3111-0080
Accuracy class 1
SCT3111-0100
Accuracy class 1
SCT3111-0125
Accuracy class 1
SCT3111-0150
Accuracy class 1
0…125 / 0…150 A AC SCT3121-0125
Accuracy class 0.5
SCT3121-0150
Accuracy class 0.5
0…100 to 0…250 A AC SCT3215-0100
Accuracy class 1
SCT3215-0150
Accuracy class 1
SCT3215-0250
Accuracy class 1
0…250 to 0…600 A AC SCT3315-0250
Accuracy class 1
SCT3315-0400
Accuracy class 1
SCT3315-0500
Accuracy class 1
SCT3315-0600
Accuracy class 1