DetachFixClose

Apr 12, 2021

I/O innovations and optimization of your machines by using PC-based control

I/O innovations and optimization of your machines by using PC-based control

Speakers: Dr. Fabian Assion, Product Management I/O, Christian Jürgenhake and Sina Sampl, Product Management I/O

More about this video

EL2596 | EtherCAT Terminal, 1-channel LED output, 24 V DC, 3 A

EL2596

The EL2596 LED strobe control terminal contains a flexible power supply unit that supplies the LED with the required current and voltage. Applications from continuous light to short light pulses in the kHz range are thus possible. Each individual flash can be triggered in a controlled manner by the control system via the distributed clocks/timestamp function. The EL2596 has a trigger output for triggering cameras and high-quality, fast current and voltage control, so that line scan cameras, for example, also benefit from constant illumination. Extensive real-time diagnostics, e.g. for input current/voltage and output current/voltage allow detailed monitoring of the LED light intensity. Thus, overdrive applications with short high-current pulses through the LED are possible. If a specifiable load corridor is exited, e.g., due to load errors, the EL2596 switches off to protect the LED (resettable).

Power supplies

Compact DIN rail power supplies for every application.

ELMxxxx | Measurement technology

The ELMxxxx EtherCAT measurement terminals are designed for versatile use both in industry and on the test bench.

Power measurement

From pure network condition monitoring, power measurement or process control to high-end power monitoring, energy management in the machine environment and in the energy industry has many different requirements.

Current transformers

The SCT current transformers are reliable power sensors at field level in the PC-based control architecture.