LeválasztásHozzáadásBezárás

Magyarországi központ
Beckhoff Automation Kft.

Magyarország, 1097 Budapest
Táblás utca 36–38. G. ép.

+36 1 50199-40
info@beckhoff.hu
www.beckhoff.com/hu-hu/

Robust and durable

The materials and workmanship of all components are designed for maximum durability. This allows the MX-System to be used directly on the machine or system, even in demanding environments. The MX-System offers a custom-fit solution for every application and is characterized by the following features:

  • robust, chrome-plated and varnished metal housing
  • oil and detergent resistant
  • IP67 protection thanks to the double sealing principle
  • EMC interference immunity due to metal housing

Equally, the MX-System features passive cooling throughout. This also simplifies project planning and handling: the system can be operated at ambient temperatures between 0°C and 50°C without additional air conditioning. The dissipation performance of the system group is maximized by internal encapsulated ventilation, and hot spots are effectively prevented. An additional internal heater enables safe start-up despite the risk of condensation. By connecting the baseplate to an active cooling system, the operating temperature range can be extended.

Multimedia

The robust and chrome-plated metal housings are designed for maximum resistance.
The robust and chrome-plated metal housings are designed for maximum resistance.
All surfaces are insensitive to oil and detergents.
All surfaces are insensitive to oil and detergents.
By using appropriate connectors and seals, the MX system offers full IP67 protection.
By using appropriate connectors and seals, the MX system offers full IP67 protection.
The metal housings of the individual components shield the electronics against EMC interference.
The metal housings of the individual components shield the electronics against EMC interference.
The purely passive cooling system of the MX system does not require any additional air conditioning.
The purely passive cooling system of the MX system does not require any additional air conditioning.