MelepaskanMemperbaikiTutup

Beckhoff at LogiMAT 2022

PC-based control for optimized intralogistics

LogiMAT

New solutions for standardized, efficient data transport: with Beckhoff at LogiMAT

Optimized intralogistics and efficient process management: Beckhoff will be exhibiting trailblazing technologies for universal, open and standardized data transport at the LogiMAT in Stuttgart from May 31 to June 02, 2022. The focus will be on solutions based on EtherCAT and OPC/UA for decentralized communication architectures. As a specialist in PC-based control, Beckhoff will also be exhibiting exciting product innovations as well as its extensive range of products for the system integration of PLC, HMI, motion control, safety technology, measurement technology, image processing, IoT and machine learning on one platform. We are looking forward to your visit to hall 3, booth B55!

The new MX-System: Pluggable system solution for control cabinet-free automation

  • modular plug-in system consisting of scalable baseplates as well as IPC, I/O, motion, relay, and system modules
  • direct placement on the machine

Learn more

EtherCAT Box modules: Reliable high-speed data transport in IP65

  • decentralized peripherals for every application
  • compact design
  • reliable data communication even in wet, dirty, or dusty environments

Learn more

The ultra-compact Industrial PCs: High-end computing power in an extremely compact design

  • broad portfolio of ultra-compact Industrial PCs
  • universally applicable, flexibly mountable
  • highly scalable up to the C7015 for machine networking in IP65

Learn more

AMP8000: The servomotor for new savings potential

  • servomotor with directly integrated servo drive
  • unchanged motor performance values with almost identical design
  • saves material, space, costs, and assembly work

Learn more

TwinCAT Vision: System-integrated image processing for optimized processes

  • integrates all image processing applications into the PC-based control platform
  • recognize, measure, and identify codes
  • flexible integration of freely selectable line-scan and area-scan cameras supported by the GigE Vision standard

Learn more

TwinCAT Analytics: Complete data recording and fast analysis

  • software tool for seamless data recording and analysis
  • graphical display of analysis results via interaction with TwinCAT Scope View
  • data streaming from the machine via MQTT
  • simple drag and drop function

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
31.05.2022 – 02.06.2022
Beckhoff main stand:
Hall 3, Booth B55
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.logimat-messe.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com