MelepaskanMemperbaikiTutup

Kantor Perwakilan Indonesia

AKR Gallery West Office Tower, 17th Floor, Unit G
Jl. Panjang No.5, Rt.11/Rw.10, Kebon Jeruk
Jakarta 11530, Indonesia

+62 21 2212-7044
sales@beckhoff.co.id
www.beckhoff.com/id-id/

Jun 3, 2021

C7015 ultra-compact Industrial PC enables direct integration into machine environments

C7015 ultra-compact Industrial PC enables direct integration into machine environments

With the new C7015 ultra-compact Industrial PC, Beckhoff combines its extensive expertise with PC-based machine control and IP 65/67 components. The result is an Industrial PC (IPC) designed with IP 65/67 protection for direct installation on the machine or other equipment. The edge device is ideal for decentralized installation and provides powerful multi-core computing performance. When used as a full-fledged control computer, the device also reduces the required control cabinet space. This simplifies machine design as well as subsequent system expansions.