XTS Hygienic, the stainless steel version of the eXtended Transport System from Beckhoff, opens up a wide spectrum of new applications, first and foremost in the primary food and pharmaceutical industries and for processing and filling liquids in general.
More about this video

24.04.2017
XTS in “Hygienic Design” for compact and highly flexible motion solutions with optimal cleanability
XTS Hygienic, the stainless steel version of the eXtended Transport System from Beckhoff, opens up a wide spectrum of new applications, first and foremost in the primary food and pharmaceutical industries and for processing and filling liquids in general. Enabling optimal cleanability with the high protection rating of IP 69K, very good chemical resistance and without any hidden corners, edges or undercuts, the version in Hygienic Design offers a lot of potential for innovation in these industries. The advantages of the standard system as a highly flexible motion solution are combined with ease of cleaning, thus enabling process optimisations and maximum production line availability even when the demands made on hygiene are high.

Motion
Teknologi drive kami yang inovatif memberi Anda kemampuan yang hampir tidak terbatas dalam mengimplementasi aplikasi Anda.

AT8x00, AT9xxx, ATH9xxx | XTS guide rails and movers
The guide rails and movers form the passive components of the XTS for a linear motion along a track.

Packaging machines
PC-based control solutions from Beckhoff significantly increase the productivity and flexibility of packaging machines and decrease resource consumption.