MelepaskanMemperbaikiTutup

Kantor Perwakilan Indonesia

AKR Gallery West Office Tower, 17th Floor, Unit G
Jl. Panjang No.5, Rt.11/Rw.10, Kebon Jeruk
Jakarta 11530, Indonesia

+62 21 2212-7044
sales@beckhoff.co.id
www.beckhoff.com/id-id/

AMI8100 | Compact integrated servo drives

AMI8100

AMI8100

Motor length
1 2 3
Flange code
F2 (58 mm) AMI8121
M0 = 0.48 Nm, nn = 3000 min-1
AMI8122
M0 = 0.78 Nm, nn = 2000…4500 min-1
AMI8123
M0 = 1.00 Nm, nn = 3000 min-1