SbloccaBloccaChiudi

Beckhoff at ISE 2022

Create ultimate guest experiences with PC-based control

ISE

Integrated Systems Europe

Innovative automation concepts for media and building technology

For the first time, the leading exhibition for AV and system integration will take place in Barcelona: Beckhoff cordially invites you to Integrated Systems Europe from May 10 – 13, 2022. We will demonstrate on site how open automation solutions facilitate new possibilities in audio and video system integration. Exciting highlights await you: the EL2564 LED terminal for continuous light applications, the new Embedded PCs of the CX56xx series with AMD Ryzen™ processor, and completely new possibilities thanks to the seamless integration of Beckhoff control technology in the PIXERA projection systems. All technical systems on one platform in Hall 5, Booth N700.

Get your free ticket here with the invitation code GKBI6LDY!

Control and projection in perfect harmony: Beckhoff and PIXERA

At ISE in Barcelona, Beckhoff – in cooperation with the Austrian projection specialists from AV Stumpfl – will be presenting the integration of Beckhoff hardware in the software-based PIXERA control framework for the very first time. This enables the integration of open Beckhoff control technology in the PIXERA system for perfectly coordinated use and allows simple planning through to convenient plug-and-control applications.

Highly flexible for simple continuous light applications: The EL2564

The EL2564 LED terminal uses four channels to control common anode RGBW LEDs with integrated series resistor via an adjustable PWM signal. The terminal has a flexible input voltage of 5...48 V DC. For any color mix in the operation of multicolor LEDs, the color portion per channel can be adjusted. In addition, the total brightness and frequency can also be individually adjusted.

Learn more

Powerful and flexible expansion options: The CX56xx Embedded PCs

The two new Embedded PCs of the CX5600 series are equipped with AMD Ryzen™ processors and complement the existing CX51xx and CX52xx series with identical housing dimensions. The CX5620 features an AMD Ryzen™ processor with 1.2 GHz clock frequency, while the CX5630 has a corresponding 2.4 GHz processor. Both fanless Embedded PCs are characterized by low power consumption and offer the option of connecting a CX2500 extension module with further interfaces.

Learn more

Backstage in Bregenz: Motion control from Beckhoff for “Rigoletto”

Three years of planning, 14 months of construction, around 240,000 spectators, and a highly complex motion control solution from Beckhoff: This is the key data for the spectacular production of the opera “Rigoletto” on the internationally famous lake stage in Bregenz. The performance saw 29 axes controlled via the decentralized Beckhoff architecture: To find out how you can use this know-how for your entertainment project, come and talk to us about it in Barcelona!

Learn more

At a glance

Location:
Barcelona, Spain
Date:
10.05.2022 – 13.05.2022
Beckhoff main stand:
Hall 5, Booth N700
Opening hours:
Tuesday – Thursday: 10:00 a.m. – 07:00 p.m.
Friday: 10:00 a.m. – 04:00 p.m.
Link to exhibition:
www.iseurope.org
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com