SbloccaBloccaChiudi

Headquarters Switzerland
Beckhoff Automation AG

Rheinweg 7
8200 Schaffhausen, Switzerland

+41 52 633 40 40
info@beckhoff.ch
www.beckhoff.ch

Technical Support Schaffhausen Switzerland (German)

+41 52 633 40 40
support@beckhoff.ch
Modulo di contatto

Technical Support Arbon Switzerland (German)

+41 71 447 10 80
support@beckhoff.ch

Technical Support Lyssach Switzerland (German)

+41 34 447 44 88
support@beckhoff.ch

Technical Support Switzerland (French)

+41 24 447 27 00
support@beckhoff.ch

Technical Support Switzerland (Italian)

+41 91 792 24 40
support@beckhoff.ch

PS2000 | Power supplies

The power supplies from the PS2000 series convince with their small design, coupled with efficiency and reliability. Their high efficiency of up to 96.3 %, based on an optimal convection cooling, ensures a universally long lifetime. An extra power with 120 % peak performance is permanently available. The peak power capability enables the safe and precise tripping of circuit breakers. The PS2000 series features single-phase and 3-phase devices with 24 V DC and 48 V DC as well as with output currents from 5 A to 20 A. The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit. In addition to the DC-OK LEDs, some devices have additional DC-OK relay contacts. The standard equipment includes active switch-on current limitation and power factor correction (PFC). Flexible global use is possible due to the wide-range input. The PS2000 power supply units fulfil the requirements of special industries, allowing, for example, the semiconductor industry (SEMI-F47) and shipbuilding (DNV/GL approval) to be served. Use in potentially explosive atmospheres according to Class I Division 2, IECEx and ATEX is also possible.

Your selection:
    Items per page
    Loading content ...