Rotatory servomotors accessories

Products

AM8000, AM8500, AM8700, AM8800 accessories

A comprehensive range of accessories rounds off the motion product range.

AMP8000 accessories

A comprehensive range of accessories rounds off the motion product range.

AM8100 accessories

A comprehensive range of accessories rounds off the motion product range.

AMI8100 accessories

A comprehensive range of accessories rounds off the motion product range.

AM3000 accessories

A comprehensive range of accessories rounds off the motion product range.

The safe connection for every application

As a specialist in PC-based control technology, Beckhoff has been developing, designing, and manufacturing high-quality I/O and motion components for decades. Existing know-how and technologies are subject to consistent optimization. This is reflected, among other things, in a complete and tried-and-tested portfolio of accessories, with which all I/O, Industrial PC, and motion solutions are optimally integrated into the control architecture. With the I/O, Industrial PC and motion accessories, customers benefit directly from high-end technology, Made in Germany: from motor and communication cables to sensor, power, and hybrid cables.

The cable assemblies are 100 % electrically, mechanically, and optically tested and have at least one pre-installed connector.

The reliability of these products is ensured by an individual batch number. Thus, it is possible to determine on the one hand which material was used for the assembly and on the other hand which employee, at what time, carried out the respective work step. In addition to the simple configuration check and visual inspection of the product, advanced tests are carried out, such as high-voltage tests to locate damage to the core insulation or a resistance test to check the correct cable length.

From drives with integrated servo drive to the AM8800 stainless steel motor or the AM8700 anodized motor, Beckhoff provides the necessary connection and extension cables. The use of low-capacitance drive cables for the safe operation of all axes is just as much a standard as compliance with the popular DESINA standard for motor and feedback cables. The standard connectors of the sizes itec®, M12, M15, M23, B23, and M40 represent optimal connections to the motor interface. The high-quality, twisted crimp contacts as well as the speedtec® quick coupling ensure a vibration-proof connection to the motor.

Advantages:

  • Protection classes IP 65/IP 67 – suitable for industrial environments
  • UL/CSA-approved materials
  • perfect 360° shield connection for optimum electromagnetic compatibility (EMC)
  • sturdy for higher shock and vibration requirements
  • fast cabling thanks to screw coupling and quick coupling