解除修正閉じる

Beckhoff at AMB 2022

Powerful and efficient: PC-based control for machine tools

AMB

Optimize your machine tool with PC-based control

Are you getting the most out of your machine tool? From September 13 to 17, 2022, Beckhoff will be appearing at AMB to demonstrate how metalworking processes can be optimized across the board. Discover how TwinCAT can enhance your competitive edge as an all-in-one CNC, and learn how to make the most of your machine tool’s performance reserves using PC-based control and precise energy measurement technology. You will also have the opportunity to experience a real technology highlight in the form of our new MX-System for control cabinet-free automation.

Don’t miss out on our exciting innovations! We look forward to seeing you in Hall C2 at Booth 2E31.

Book your free ticket now.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, I/O, coupler, motion, relay, and system modules on scalable baseplates
  • direct placement on the machine
  • for control cabinet-free machine and system concepts in robust metal housings

Learn more

Efficient energy metering: EtherCAT Terminals for grid monitoring, process control, and power monitoring

  • EtherCAT Terminals for direct measurement of all relevant electrical data of the mains supply in the EtherCAT I/O system
  • TwinCAT 3 Power Monitoring software library for evaluating raw current and voltage data
  • integrated observation of a plant’s energy efficiency

Learn more

Highly scalable, highly efficient: The Beckhoff CNC solution for machine tools

  • TwinCAT CNC: powerful and scalable CNC functionality as a pure software solution
  • provides all the necessary functions and programming for different machining technologies in metalworking

Learn more

Highly dynamic and modular: AL8000 linear motor series

  • modular coil concept for extremely high force density
  • high-precision positioning
  • different series and widths facilitate a wide range of different applications

Learn more

Combining ease of use and elegant design: Customer-specific panels and panel PCs

  • robust control panels with industrial multi-touch displays in customer-specific designs
  • visual adaptations, individual equipment with special push buttons, and entirely customer-specific housing designs available
  • optimized push button extension for CNC applications

Learn more

Integrates all functions of machine tools on a single platform: PC-based control

At a glance

Location:
Stuttgart, Germany
Date:
13.09.2022 – 17.09.2022
Beckhoff main stand:
Hall C2, Booth 2E31
Opening hours:
Tuesday – Friday: 09:00 a.m. – 06:00 p.m.
Saturday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.messe-stuttgart.de/amb
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com