解除修正閉じる

Aug 10, 2016

C66xx Industrial PCs

The Beckhoff C66xx Industrial PC series offers high flexibility and small device dimensions. The control cabinet PC is equipped with top-performance components and is available in three versions: the C6640 with compact design, the C6650 with up to two hard drives, and the C6670 industrial server with up to 36 cores for maximum industrial computing power.