解除修正閉じる

SCT7xxx | Busbar split-core current transformers

SCT7xxx | Busbar split-core current transformers

SCT7xxx | Busbar split-core current transformers

Max. diameter round conductor
20 mm 50 mm 80 mm
Primary current
0…100 / 0…200 A AC SCT7105-0100
accuracy class 3
SCT7105-0200
accuracy class 3
0…250 / 0…400 A AC SCT7115-0250
accuracy class 1
SCT7115-0400
accuracy class 1
0…400 A AC SCT7125-0400
accuracy class 0.5
0…500 / 0…600 A AC SCT7215-0500
accuracy class 1
SCT7215-0600
accuracy class 1
SCT7225-0500
accuracy class 0.5
SCT7225-0600
accuracy class 0.5
0…750 bis 0…1500 A AC SCT7315-0750
accuracy class 1
SCT7315-1000
accuracy class 1
SCT7315-1500
accuracy class 1
SCT7325-0750
accuracy class 0.5
SCT7325-1000
accuracy class 0.5
SCT7325-1500
accuracy class 0.5
0…1500 / 0…5000 A AC SCT7415-1500
accuracy class 1
SCT7415-2000
accuracy class 1
SCT7415-2500
accuracy class 1
SCT7415-3000
accuracy class 1
SCT7415-4000
accuracy class 1
SCT7415-5000
accuracy class 1
SCT7425-1500
accuracy class 0.5
SCT7425-2000
accuracy class 0.5
SCT7425-2500
accuracy class 0.5
SCT7425-3000
accuracy class 0.5
SCT7425-4000
accuracy class 0.5
SCT7425-5000
accuracy class 0.5