解除修正閉じる

IP3xxx-Bxxx | Compact Box, analog input

The analog inputs evaluate analog standard signals in the range of -10/0 to +10 V (IP1302-Bxxx) or 0/4 to 20 mA (IP1312-Bxxx).

The IP3202-Bxxx analog input is intended for the direct connection of resistance thermometers, while the IP3312-Bxxx analog input enables the measurement of temperature using thermocouples.

Your selection:
    Loading content ...