解除修正閉じる

IP5xxx-Bxxx | Compact Box, position measurement

The IP5009-Bxxx SSI encoder interface is used for the direct connection of an SSI encoder that is powered via the SSI interface.

The IP5109-Bxxx Fieldbus Box processes differential signals according to the RS422/RS485 standard.

The IP5209-Bxxx SinCos module serves as an interface for the direct connection of a measuring sensor, for example a measuring probe with sinusoidal voltage output of 1 VPP to the higher-level fieldbus.

Your selection:
    Loading content ...