ZK7764-1900-Axxx | B23, ENP cable, PUR, 3 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 2

B23, plug, straight, female+male, pins 2+PE+4, EtherCAT-coded – open end

Connector MS2620-8001-2255 (X1)

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 2+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)7-wire
Technical dataCable by meter
Operating voltage≤ 600 V
Cross-section (power)3 x 4.0 mm² (approx. AWG12)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter11.9 mm ± 0.4 mm (0.469" ± 0.0157")
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles5 million
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

ApprovalsZK7764-1900-Axxx
CEyes
A180.00 mm
A229.00 mm
Ordering informationLength
ZK7764-1900-A0303.00 m
ZK7764-1900-A0505.00 m
ZK7764-1900-A10010.00 m
ZK7764-1900-A15015.00 m
ZK7764-1900-A20020.00 m
ZK7764-1900-A25025.00 m

Further length on request

© Beckhoff Automation 2026 - Terms of Use