Accessories Embedded PC
Accessories Embedded PC |
||||
Function | ||||
Battery pack |
CX2900-0192 Battery pack for CX20xx |
|||
UPS components |
CU8110-0120 UPS, 100 W, capacitive |
CU8130-0120 UPS, 110 W, battery-backed |
CU8130-0240 UPS, 220 W, battery-backed |
|
Industrial WLAN and mobile network components |
CU8210-M001-01x0 Cabinet dome |
CU8210-M002-0100 Cabinet dome |
CU8210-D001-0101 WLAN USB stick (US, CA) |
CU8210-D001-0102 WLAN USB stick (EU, RU, ZA, IL, KR, CN, TW, JP, AU, NZ, IN) |
CU8210-D004-0200 LTE USB stick (US, CA, EU, TW, AU, NZ) |
||||
Storage media |
CX1900-002x, CX1900-003x Compact Flash cards |
CX1900-012x, CX1900-013x MicroSD cards |
CX2900-002x, CX2900-003x, CX2900-004x CFast cards |
CX2900-0x0x HDD/SSD |
Software |
BST Beckhoff Service Tool (BST) |
C9900-S6xx, CXxxxx-0185 TwinCAT/BSD |