SCT7xxx | Busbar split-core current transformers

Like the SCT6xxx series, the SCT7xxx busbar split-core current transformers for primary currents up to 0…5000 A AC can be retrofitted to existing systems with no great mounting effort. From 0…500 A AC, there is a choice between accuracy class 0.5 and 1 for each primary current. The SCT7105-0100 and SCT7105-200 current transformers support accuracy class 3.

Your selection:
    Loading content ...