CANopen | Tabular product overview

IPC, Embedded PC

CXxxxx

CXxxxx

ARM9/ARM Cortex™Intel® Pentium®Intel Atom®/Intel® Celeron® ULVIntel® Core™AMD Ryzen™Intel® Xeon®
DIN rail PCs CX8050
CX1010
CX1020
CX20x0 CX20x3 CX20x2
CX8051
CX1030
CX50x0
CX9020
CX51x0
CX52x0
CANopen master system interface CX1500-M510
CX2500-M510
CX2500-M510
CX2500-M510
CX2500-M510
CX1500-M510
CANopen slave system interface CX1500-B510
CX2500-B510
CX2500-B510
CX2500-B510
CX2500-B510
CX1500-B510
CANopen master interface
(Order information can be found at the respective Embedded PC under options)
CXxxxx-M510
CANopen slave interface
(Order information can be found at the respective Embedded PC under options)
CXxxxx-B510


FCxxxx | Fieldbus cards

FCxxxx | Fieldbus cards

PCIPCIeMini PCI
PCI and PCIe fieldbus cards
Master/slave function
FC5101
1-channel
FC5121
1-channel
FC5102
2-channel
FC5122
2-channel
Mini PCI fieldbus cards
Master/slave function
FC5151
1-channel


I/O components for the control cabinet (IP 20)

BKxxxx | CANopen Bus Coupler

BKxxxx | CANopen Bus Coupler

Economy plusCompact
CANopen Bus Coupler BK5120
BK5150
BK5151


BCxxxx, BXxxxx | Bus Terminal Controller

BCxxxx, BXxxxx | Bus Terminal Controller

48 kByte program memory256 kByte program memory
CANopen Bus Terminal Controller BC5150
BX5100


EL6xxx | Communication

EL6xxx | Communication

1-channel
CANopen master EL6751
CANopen, master/slave
CANopen slave EL6751-0010


I/O components for use on the machine (IP 67)

IP3xxx-B51x | Analog input

IP3xxx-B51x | Analog input

4-channel
Signal
± 10 V IP3102-B520
IP3102-B528
0/4…20 mA IP3112-B520
IP3112-B528
Resistance thermometer IP3202-B520
IP3202-B528
Thermocouple/mV IP3312-B520
IP3312-B528


IP4xxx-B51x | Analog output

IP4xxx-B51x | Analog output

2-channel
Signal
±10 V IP4112-B510
IP4112-B518
0…20 mA IP4132-B510
IP4132-B518


IP5xxx-B51x | Position measurement

IP5xxx-B51x | Position measurement

M12 connector
Function
SSI encoder interface IP5009-B510
IP5009-B518
Incremental encoder interface RS422 IP5109-B510
IP5109-B518
SinCos encoder interface IP5209-B510
IP5209-B510-1000
IP5209-B518
IP5209-B518-1000


IP6xxx-B51x | Communication

IP6xxx-B51x | Communication

M12 connector
Signal
RS232 IP6002-B510
IP6002-B518
0…20 mA (TTY) IP6012-B510
IP6012-B518
RS422/RS485 IP6022-B510
IP6022-B518


IL23xx-Bxxx | Digital combi

IL23xx-Bxxx | Digital combi

Ø8 connectorM8 connectorM12 connector
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2300-B510
IL2301-B510
IL2302-B510
IL2300-B518
IL2301-B518
IL2302-B518


Automation

TF6xxx | TwinCAT Connectivity

TF6xxx | TwinCAT Connectivity

Operating systemEngineering/RuntimeTwinCAT 3 level
TC3 DBC File Import for CAN TF6650
Windows 7, Windows 10, Windows CE Engineering, Runtime 20…94


Accessories

ZK1052-6xxx-3xxx | CANopen cables, pre-assembled

ZK1052-6xxx-3xxx | CANopen cables, pre-assembled

Open endFlange
Plug, straight ZK1052-6100-3xxx
ZK1052-6152-3xxx
Plug, angled ZK1052-6300-3xxx
ZK1052-6154-3xxx
Flange, straight ZK1052-6200-3xxx
ZK1052-6354-3xxx
Flange, angled ZK1052-6400-3xxx


ZB3xxx | CANopen cables sold by the meter

ZB3xxx | CANopen cables sold by the meter

Fixed installation
CANopen cable ZB5200


ZS1xxx | CANopen connectors for field assembly

ZS1xxx | CANopen connectors for field assembly

MaleFemaleMale + femaleD-Sub
Plug, straight ZS1052-0610
ZS1051-3000
Plug, angled ZS1052-0630
Socket ZS1052-0620
ZS1052-0640
Termination resistor ZS1052-1610
Y splitter ZS1052-2600
ZS1052-2602
T splitter ZS1052-2601
Bus interface connector ZS1052-3000
Control cabinet feed-through ZS1052-6610