IO-Link | Tabular product overview

I/O components for the control cabinet (IP 20)

EL6xxx | Communication

EL6xxx | Communication

4-channel
IO-Link master EL6224
IO-Link, master
TwinSAFE SC EL6224-0090
IO-Link, TwinSAFE SC, master


KL6xxx | Communication

KL6xxx | Communication

4-channel
IO-Link master KL6224
IO-Link master


EJ6xxx | Communication

EJ6xxx | Communication

4-channel
IO-Link master EJ6224
IO-Link
TwinSAFE SC EJ6224-0090
IO-Link, TwinSAFE SC


I/O components for use on the machine (IP 67)

EP6xxx | Communication

EP6xxx | Communication

4-channel8-channel
IO-Link master EP6224-0002 New
Class A
EPP6228-0022
Class A, 8 ports
EP6224-0042
Class A, EtherCAT M12
EP6228-0042
Class A, EtherCAT M12
EP6224-2022
Class A
EP6228-3032
Class B
EP6224-3022
Class B
EP6228-3132
4 x Class A, 4 x Class B
EP6228-3142
4 x Class A, 4 x Class B, EtherCAT M12


EPP6xxx | Communication

EPP6xxx | Communication

8-channel
IO-Link master EPP6228-0022
Class A, 8 ports


EPI1xxx | Digital input

EPI1xxx | Digital input

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms
EPI1008-0001
8 x M8
EPI1008-0002
4 x M12
EPI1809-0021
16 x M8
EPI1809-0022
8 x M12


EPI2xxx | Digital output

EPI2xxx | Digital output

8-channel16-channel
Signal
24 V DC
Imax = 0.5 A
EPI2008-0001
8 x M8
EPI2008-0002
4 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
EPI2809-0021
16 x M8
EPI2809-0022
8 x M12


EPI23xx | Digital combi

EPI23xx | Digital combi

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
EPI2338-0001
8 x M8
EPI2338-0002
4 x M12
24 V DC
Filter 3.0 ms, Imax = 0.5 A, Σ 4 A
EPI2339-0021
16 x M8
EPI2339-0022
8 x M12


EPI3xxx | Analog input

EPI3xxx | Analog input

4-channel8-channel
Signal
± 10 V, 0/4…20 mA EPI3174-0002
parameterizable, differential input, 16 bit
EPI3188-0022 New
parameterizable, single-ended, 16 bit


EPI4xxx | Analog output

EPI4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA EPI4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit


ERI1xxx | Digital input

ERI1xxx | Digital input

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms
ERI1008-0001
8 x M8
ERI1008-0002
4 x M12
ERI1809-0021
digital input
ERI1809-0022
digital input


ERI2xxx | Digital output

ERI2xxx | Digital output

8-channel16-channel
Signal
24 V DC
Imax = 0.5 A
ERI2008-0001
8 x M8
ERI2008-0002
4 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
ERI2809-0021
16 x M8
ERI2809-0022
8 x M12


ERI23xx | Digital combi

ERI23xx | Digital combi

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
ERI2338-0001
8 x M8
ERI2338-0002
4 x M12
24 V DC
Filter 3.0 ms, Imax = 0.5 A, Σ 4 A
ERI2339-0021
16 x M8
ERI2339-0022
8 x M12


ERI3xxx | Analog input

ERI3xxx | Analog input

4-channel
Signal
± 10 V, 0/4…20 mA ERI3174-0002
parameterizable, differential input, 16 bit


ERI4xxx | Analog output

ERI4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA ERI4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit