LosmakenVastmakenSluiten

ELM3704-1001 | EtherCAT Terminal, 4-channel analog input, multi-function with thermocouple adjustment, 24 bit, 10 ksps

ELM3704-1001 | EtherCAT Terminal, 4-channel analog input, multi-function with thermocouple adjustment, 24 bit, 10 ksps

ELM3704-1001 | EtherCAT Terminal, 4-channel analog input, multi-function with thermocouple adjustment, 24 bit, 10 ksps

Run LED
OK-LED Channel 1
OK-LED Channel 2
OK-LED Channel 3
OK-LED Channel 4
Channel 1
Channel 2
Channel 3
Channel 4
Top view 
ELM3704-1001 | EtherCAT Terminal, 4-channel analog input, multi-function with thermocouple adjustment, 24 bit, 10 ksps

ELM3704-1001 | EtherCAT Terminal, 4-channel analog input, multi-function with thermocouple adjustment, 24 bit, 10 ksps

The EtherCAT Terminals from the ELM3xxx series were developed in order to enable the high-quality measurement of common electrical signals in the industrial environment. Flexibly usable measurement modules are especially useful in laboratory and testing technology environments.

The ELM3704-1001 with a sampling rate of 10 ksps is designed for fast thermocouple measurements where the ELM3344 and ELM3348 terminals with 1 ksps per channel are not sufficient. For this purpose, the ELM3704-1001 corresponds to the ELM3704-0000, but is only aligned in the thermocouple and voltage measurement function. Thus, all other measuring ranges from the ELM3704-0000 are available to the user (full/half/quarter bridge, 20 mA, 5 kΩ/RTD, IEPE) if they are calibrated on the system side.

 

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

Product status:

Regular delivery

Product information

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use