LosmakenVastmakenSluiten

IE3xxx | Extension Box, analog input

The analog inputs evaluate analog standard signals in the range of -10/0 to +10 V (IE1302) or 0/4 to 20 mA (IE1312).

The IE3202 analog input is intended for the direct connection of resistance thermometers, while the IE3312 analog input enables the measurement of temperature using thermocouples.

Your selection:
    Loading content ...