LøsneFestLukk

EL7xxx | EtherCAT Terminals, motion

EL7xxx | Motion

EL7xxx | Motion

< 3 A 3…5  A > 5 A 16 A
Motor type
Servomotor ELM7211-0010
Irms = 4.5 A, 48 V DC
ELM7211-9016
Irms = 4.5 A, 48 V DC, TwinSAFE Logic
ELM7211-9018
Irms = 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7212-0010
Irms = 2 x 4.5 A, 48 V DC
ELM7212-9016
Irms = 2 x 4.5 A, 48 V DC, TwinSAFE Logic
ELM7212-9018
Irms = 2 x 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7221-0010
Irms = 8 A, 48 V DC
ELM7221-9016
Irms = 8 A, 48 V DC, TwinSAFE Logic
ELM7221-9018
Irms = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7222-0010
Irms = 2 x 8.0 A, 48 V DC
ELM7222-9016
Irms = 2 x 8.0 A, 48 V DC, TwinSAFE Logic
ELM7222-9018
Irms = 2 x 8.0 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7231-0010
Irms = 16 A, 48 V DC
ELM7231-9016
Irms = 16 A, 48 V DC, TwinSAFE Logic
ELM7231-9018
Irms = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic
EL7201-9014
Irms = 2.8 A, 48 V DC, OCT, STO
EL7211-9014
Irms = 4.5 A, 48 V DC, OCT, STO
EL7221-9014
Irms = 7…8 A with ZB8610, 48 V DC, OCT, STO
EL7201-0010
Irms = 2.8 A, 48 V DC, OCT
EL7211-0010
Irms = 4.5 A, 48 V DC, OCT
EL7201
Irms = 2.8 A, 48 V DC, resolver
EL7211
Irms = 4.5 A, 48 V DC, resolver
Stepper motor EL7031
Imax = 1.5 A, 24 V DC
EL7041
Imax = 5.0 A, 48 V DC, incr. enc.
EL7031-0030
Imax = 2.8 A, 24 V DC
EL7041-0052
Imax = 5.0 A, 48 V DC
EL7037
Imax = 1.5 A, 24 V DC, incr. enc., vector control
EL7047
Imax = 5.0 A, 48 V DC, incr. enc., vector control
EL7047-9014
Imax = 5.0 A, 48 V DC, incr. enc., vector control, STO
EL7062
Imax = 3 A, 5 V DC, incr. enc.
DC Motor ouput stage EL7332
Imax = 1.0 A, 24 V DC
EL7342
Imax = 3.5 A, 48 V DC, incr. enc.
BLDC EL7411
Irms = 4.5 A, 48 V DC
EL7411-9014
Irms = 4.5 A, 48 V DC, STO
4-axis interface EM7004
4 incr. enc., 32 digital I/Os 24 V DC, 4 analog outputs ±10 V

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.