LøsneFestLukk

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

05.07.2016

EtherCAT | Distributed Clocks: Functional principle, application and diagnostics

Distributed Clocks are an essential element of EtherCAT communication enabling decentralised, end-to-end system synchronisation including CPU, I/O and drive technology components. In this 30-minute webinar, Martin Podrouschek and Fabian Assion, both Product Management I/O, will explain the functional principle of EtherCAT Distributed Clocks and the application with Beckhoff EtherCAT products. Moreover, the possibilities for parameter setting and diagnostics of Distributed Clocks in TwinCAT are outlined.

More about this video

TwinCAT 3

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.

I/O

Utfør de mest komplekse operasjoner med våre I/O-komponenter for alle de vanligste feltbussystemene.

EL1258-0010

The 8-channel digital input terminal EL1258-0010 acquires fast binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The EL1258-0010 is the ground switching version of the EL1258 and offers not only a higher channel density compared to the EL1252, but also higher performance due to the multi-timestamp function. Whereas the EL1252 can accept one edge change with timestamp per bus cycle, the EL1258-0010 offers the possibility to register up to 32 events with timestamps. The reduced timestamp width of 32 bits, which is equivalent to a resolution of 4.29 seconds, does not represent a functional limitation for most applications. The EL1258-0010 is synchronized with other EtherCAT devices through the distributed clocks system, so that events in the whole system can be measured with a uniform timebase.

EL2521-0024

The EL2521-xxxx output terminals change the frequency of a binary signal and output it (electrically isolated from the K-bus). The frequency is preset by a 16 bit value from the automation device. The signal state of the EtherCAT Terminal is indicated by light emitting diodes. The LEDs are clocked with the outputs and each displays an active output.