C6015 ultra compact IPC
The new, ultra compact C6015 Industrial PC is designed for universal use in automation, visualisation and communication tasks, as well as in EtherCAT-based applications. As an exceptionally inexpensive, compact and flexibly-mounted solution, it opens up new application areas for IPC technology, especially those with pronounced cost or space restraints. Fully suited to industrial applications, the multi-core IPC measures just 82 x 82 x 40 mm, demonstrating the extensive scalability of PC-based control technology from Beckhoff.
More about this video

22.11.2016
Ultra compact IPC: extreme space-savings and flexibility
The new, ultra compact C6015 Industrial PC is designed for universal use in automation, visualisation and communication tasks, as well as in EtherCAT-based applications. As an exceptionally inexpensive, compact and flexibly-mounted solution, it opens up new application areas for IPC technology, especially those with pronounced cost or space restraints. Fully suited to industrial applications, the multi-core IPC measures just 82 x 82 x 40 mm, demonstrating the extensive scalability of PC-based control technology from Beckhoff.

IPC
Oferujemy klientom komputery przemysłowe w najnowszej technologii, do każdej aplikacji i we wszystkich klasach wydajności.

PCs
With self-developed and produced motherboards, the Beckhoff Industrial PCs combine performance with flexibility, stability, and long-term availability.

C60xx | Ultra-compact Industrial PCs
The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.

C6015 | Fanless ultra-compact Industrial PC
With a mounting space of just 82 x 82 x 40 mm, the C6015 Industrial PC represents Beckhoff's most compact entry-level Industrial PC and price savings of 25% or more (depending on the configuration) place it well below the previously least expensive x86 PCs. Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power of the Intel® Atom® processors, it fits into virtually any control cabinet and machine concept. Apart from use for a wide range of automation tasks, the C6015 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.