AMP8000
AMP8000 |
||||
Motor length | ||||
1 | 2 | 3 | 4 | |
Flange code | ||||
F3 (72 mm) |
AMP8031 New M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8032 New M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8033 New M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
|
F4 (87 mm) |
AMP8041 M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8042 M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8043 M0 = 5.30…5.40 Nm, nn = 2500…5000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
|
F5 (104 mm) |
AMP8051 M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8052 M0 = 7.60 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8053 M0 = 9.60…10.2 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8054 M0 = 11.8 Nm, nn = 2000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8500
AMP8500 |
|||
Motor length | |||
1 | 2 | 3 | |
Flange code | |||
F3 (72 mm) |
AMP8531 New M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8532 New M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8533 New M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
F4 (87 mm) |
AMP8541 New M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8542 New M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8543 New M0 = 4.70…5.40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
F5 (104 mm) |
AMP8551 New M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8552 New M0 = 5.60…7.60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8553 New M0 = 9.60…10.2 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP86xx
AMP86xx |
|||
Function | |||
Supply module |
AMP8620-2005-0000 20 A DC for 400…480 V AC supply voltage, 5-channel, 24 V DC power supply |
AMP8620-2005-0100 20 A DC for 400…480 V AC supply voltage, 5-channel, 24 V DC power supply, with regen resistor |
AMP8620-2005-0200 20 A DC for 400…480 V AC supply voltage, 5-channel, 24 V DC power supply, with connector for external regen resistor |
TExxxx | TC3 Engineering
TExxxx | TC3 Engineering |
|||
Operating system | Engineering/Runtime | ||
TC3 Motion Designer |
TE5910 |
Windows 7, Windows 10 | Engineering |
TC3 Drive Manager 2 |
TE5950 |
Windows 7, Windows 10 | Engineering |
TC Drive Manager |
TC Drive Manager |
Windows 7, Windows 10 | - |
TC3 Bode Plot Base |
TE1320 |
Windows 7, Windows 10 | Engineering, Runtime |
TC3 Cogging Compensation for linear motors |
TE5920 |
Windows 7, Windows 10, TwinCAT/BSD | Engineering |
TC3 Cogging Compensation Runtime |
TF5920 |
Windows 7, Windows 10, TwinCAT/BSD | Engineering, Runtime |
AMP8000
AMP8000 |
||||
Motor length | ||||
1 | 2 | 3 | 4 | |
Flange code | ||||
F3 (72 mm) |
AMP8031 New M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8032 New M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8033 New M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
|
F4 (87 mm) |
AMP8041 M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8042 M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8043 M0 = 5.30…5.40 Nm, nn = 2500…5000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
|
F5 (104 mm) |
AMP8051 M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8052 M0 = 7.60 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8053 M0 = 9.60…10.2 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8054 M0 = 11.8 Nm, nn = 2000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8500
AMP8500 |
|||
Motor length | |||
1 | 2 | 3 | |
Flange code | |||
F3 (72 mm) |
AMP8531 New M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8532 New M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8533 New M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
F4 (87 mm) |
AMP8541 New M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8542 New M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8543 New M0 = 4.70…5.40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
F5 (104 mm) |
AMP8551 New M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8552 New M0 = 5.60…7.60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8553 New M0 = 9.60…10.2 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |