OdepnijPrzypnijZamknij

TwinSAFE safe drive technology

The AMP8000 and AMI8100 distributed drive systems support safe drive functions with TwinSAFE and can be used for the implementation of safety-relevant functions. The functionality can be realized either via secure FSoE communication or directly and locally in the distributed drive using the integrated TwinSAFE Logic.

The AMP8000 is equipped as standard with TwinSAFE STO/SS1 and TwinSAFE Logic. The system is optionally available with TwinSAFE Safe Motion incl. TwinSAFE Logic in order to realize more complex safety applications.

The AMI8100 components are optionally available with TwinSAFE STO/SS1 and TwinSAFE Logic.

Your selection:
    Items per page
    Loading content ...