PC-based control: The integrated platform for PLC, HMI, IoT, process technology, and measurement technology
Meorga will take place in the Jahrhunderthalle in Frankfurt am Main on March 20, 2024. As an expert partner for industrial automation, we will be presenting flexible solutions for use in all vertical markets of process and factory automation. Our scalable system architecture offers efficient solutions from compact controllers to powerful industrial PCs for process control. Visit our exhibition booth and see for yourself the advantages of integrated PC- and EtherCAT-based control concepts for measurement and control technology tasks.
Make a note of the specialist lecture now:
Ethernet-APL: The new communication standard integrated into the system control in a compact and scalable way.
09:00 to 09:30 a.m., Room A.
Make sure you get yourself a free exhibition ticket.
PC-based control: All control tasks on a single platform
- universal platform for the automation of all processes and plants
- integration of all control functions into a single system
- high level of interoperability thanks to open interfaces in hardware and software
- control and cable redundancy for increased plant availability
Future-proof plant automation with NOA, APL, and MTP
- edge device for complete data acquisition with NAMUR Open Architecture
- flexible integration of Ethernet-APL with the compact ELX6233
- TwinCAT MTP for the modularization of plants with the Module Type Package
System-integrated solutions for explosion protection
- end-to-end communication from zone 0/20 to the cloud
- I/O modules for direct connection of field devices from zone 0/20
- ELX series: EtherCAT Terminals with integrated safety barrier in 12 mm housing
- EPX series: EtherCAT Box modules with integrated safety barrier in IP67 housing
- CPX range: control panels and panel PCs for use in zone 2/22
- extensive HART protocol integration
At a glance
- Location:
- Frankfurt am Main, Germany
- Date:
- 20.03.2024
- Exhibition center:
- Jahrhunderthalle
- Beckhoff main stand:
- Booth D2
- Opening hours:
-
Wednesday: 08:00 a.m. – 04:00 p.m.
- Link to exhibition:
- meorga.de
Beckhoff Automation GmbH & Co. KG
Hülshorstweg 20
33415 Verl
Germany
+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/
+49 5246 963-0
sales@beckhoff.com