Open and flexible
The cross-system task of the MX-System is to distribute EtherCAT and voltages. Various system modules are used to create flexible topologies that are precisely adapted to the application requirements. Combined, the modules provide voltages for different requirements and communication via EtherCAT. The connection is made via standardized connectors and hybrid cables.
The MX-System can be used as a stand-alone solution for the automation of a machine or in combination with a control cabinet to take over power distribution. Also possible: combination with EtherCAT P products such as the EtherCAT P Box or the integrated AMP8000 servo drive. If production requirements change, operators and machine builders have flexible options with the MX-System; from expanding with individual modules or entire stations to replacing the existing technology.