ОткрепитьЗакрепитьЗакрыть

I/O | Tabular Product overview

EtherCAT Terminals

EK1xxxx | EtherCAT Couplers

EK1xxxx | EtherCAT Couplers

EtherCATEtherCAT PEtherCAT GEthernet/TSN
EtherCAT Couplers E-bus EK1100
2 x RJ45
EK1101
ID switch
EK1101-0010
ID switch, Extended Distance
EK1101-0080
ID switch, Fast Hot Connect
EK1300
EtherCAT P
EK1400
EtherCAT G
EK1000
Ethernet/TSN
EK1100-0008
M8 connection
EK1101-0008
ID switch, M8 connection
EKM1101
ID switch and diagnostics
EK1501
ID switch, multimode fibre optic
EK1501-0010
ID switch, singlemode fibre optic
EK1501-0100
ID switch, multimode fibre optic to RJ45
EK1541
ID switch, POF
EtherCAT Couplers E-bus with integrated digital I/Os EK1814
4 inputs + 4 outputs
EK1818
8 inputs + 4 outputs
EK1828
4 inputs + 8 outputs
EK1828-0010
8 outputs
EK1914
4 standard inputs, 4 standard outputs,
2 safe inputs, 2 safe outputs
EK1960
TwinSAFE Logic, 20 safe inputs, 24 safe outputs
EtherCAT Couplers K-bus BK1120
Bus Coupler (Economy plus)
BK1150
Bus Coupler (Compact)
BK1250
E-bus to K-bus interface
Extensions EK1110
extension end terminal
EK1110-0043
EtherCAT EJ coupler, CX and EL terminal connection
EK1110-0044New
EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction
EK1310
EtherCAT P extension with feed-in
EK1110-0008
extension end terminal, M8
Branches EK1122
2-port junction
EK1121-0010
1-port junction, Extended Distance
EK1122-0080
2-port junction, Fast Hot Connect
EK1322
EtherCAT P junction with feed-in
EK1122-0008
2-port junction, M8
EK1521
multimode fibre optic junction
EK1521-0010
singlemode fibre optic junction
EK1561
POF junction


EKxxxx | Bus Couplers

EKxxxx | Bus Couplers

Standard
Fieldbus
IoT EK9160
IoT (MQTT, OPC UA)
EtherNet/IP EK9500
100 Mbit/s
Modbus EK9000
100 Mbit/s
PROFIBUS EK3100
12 Mbaud
PROFINET RT EK9300
100 Mbit/s


EL1xxx | Digital input

EL1xxx | Digital input

2-channel4-channel8-channel16-channel
Signal
5 V DC EL1252-0050
TON/TOFF 1 μs, time stamp
EL1124
filter 0.05 µs
EL1262-0050
TON/TOFF 1 μs, oversampling
12 V DC EL1144
filter 10 μs
24 V DC
Filter 3.0 ms
EL1002
type 3
EL1004
type 3
EL1008
type 3, 1-wire
EL1809
type 3
EL1104
type 3, with sensor supply
EL1024
type 2
EL1804
type 3, 8 x 24 V, 4 x 0 V
EL1808
type 3, 8 x 24 V DC, 2-wire
EL1084
ground switching
EL1088
ground switching
EL1889
ground switching
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
EL1862
type 3, flat-ribbon cable
EL1862-0010
flat-ribbon cable, ground switching
24 V DC
Filter 10 µs
EL1012
type 3
EL1014
type 3
EL1018
type 3
EL1819
type 3
EL1034
type 1, potential-free inputs
EL1819
type 3
EL1114
type 3, with sensor supply
EL1814
type 3, 8 x 24 V, 4 x 0 V, 3-wire
EL1094
ground switching
EL1098
ground switching
EL1872
type 3, flat-ribbon cable
EL1872-0010
flat-ribbon cable, ground switching
24 V DC
XFC: T(on)/T(off) 1 µs
EL1202
type 3
EL1252
type 3, timestamp
EL1254
type 3, timestamp
EL1258
multi-timestamping
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0,5 A
EL1262
type 3, oversampling
EL1258-0010New
multi-timestamping, ground switching
24 V DC
Counter
EL1502
type 1, 100 kHz, 32 bit
EL1512
type 1, 1 kHz, 32 bit
24 V DC
Safe input
EL1904
TwinSAFE, 4 safe inputs
EL1918
TwinSAFE Logic, 8 safe inputs
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
48 V DC EL1134
type 1
120 V AC/DC EL1712
power contacts
120 V DC EL1712-0020
with power contacts
120…230 V AC EL1702
power contacts
EL1722
no power contacts
220 V DC EL1702-0020
with power contacts
Thermistor EL1382
NAMUR EL1052
EL1054
Ex i, NAMUR ELX1052
ELX1054
ELX1058

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


EL2xxx | Digital output

EL2xxx | Digital output

1-channel2-channel4-channel8-channel16-channel
Signal
5 V DC EL2124
Imax = ±20 mA
12 V DC EL2024-0010
Imax = 2.0 A
24 V DC
I(max)=0.5 A
EL2002
4-wire
EL2004
2-wire
EL2008
1-wire
EL2809
IMAX = 0.5 A
EL2014
with diagnostics
EL2819
with diagnostics
EL2808
8 x 0 V
EM2042
D-sub connection
EL2084
ground switching
EL2088
ground switching
EL2889
ground switching
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
EL2878-0005
flat-ribbon cable, with diagnostics
EL2872
flat-ribbon cable
EL2872-0010
flat-ribbon cable, ground switching
24 V DC
I(max)=2.0 A
EL2022
4-wire
EL2024
3-wire
EL2828
Imax = 2.0 A
EL2032
with diagnostics
EL2034
with diagnostics
EL2044New
with enhanced diagnostics
24 V DC
I(max) = 4,0 A/8,0 A
EL2042
2 x 4.0 A/1 x 8.0 A
24 V DC
XFC: T(ON)/T(OFF) 1 µs
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0,5 A
EL2202
push-pull outputs
EL2212
overexcitation, multi-timestamping
EL2252
timestamp
EL2258
multi-timestamping
EL2262
oversampling
24 V DC
EX i
ELX2002
24 V DC, 45 mA, Ex i
ELX2008
24 V DC, 30 mA, Ex i
24 V DC
Safe output
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
EL2912
TwinSAFE Logic, 2 safe outputs
EL2904
TwinSAFE, 4 safe outputs
30 V AC/48 V DC solid state relay
I(max)= 2.0 A
EL2784
Imax = 2.0 A
EL2788
Imax = 2.0 A
EL2794
potential-free
EL2798
potential-free
Relay
(up to 250 V AC)
EL2602
Imax = 5.0 A, make contact, power contacts
EL2602-0010
Imax = 5.0 A, make contact, power contacts, contact-protecting switching
EL2612
Imax = 2.0 A, change-over, no power contacts
EL2622
Imax = 5.0 A, make contact, no power contacts
EL2624
Imax = 2.0 A, make contact
EL2622-0010
Imax = 5.0 A, make contact, no power contacts, contact-protecting switching
EL2634
Imax = 4.0 A, make contact, 250 V AC/30 V DC, without power contacts
EL2642New
Imax = 1.0 A, change-over, no power contacts, Reed relays
EL2652
Imax = 1.0 A, change-over, no power contacts
Triac
(12…230 V AC)
EL2712
Imax = 0.5 A, power contacts
EL2722
Imax = 1.0 A, mutually locked outputs
EL2732
Imax = 0.5 A, no power contacts
PWM EL2502
push-pull-outputs, separate frequency can be set for each channel
EL2502-0010
push-pull outputs, separate frequency can be set for each channel, timestamp
EL2535
24 V DC, Imax = ±50 mA, ±1 A, ±2 A
EL2535-0005
24 V DC, Imax = ±5 A
Frequency output EL2521
1-channel AB, 0…500 kHz, RS422
EL2522
2-channel AB, 1-channel ABC, 0…4 MHz
Current control
LED control
EL2595
LED constant current terminal
EL2596
LED strobe control, 24 V DC
EL2596-0010
LED strobe control, 48 V DC
Multiplexer ELM2742-0000New
2 x multiplexer, 1 x 4 solid-state relays
ELM2744-0000New
4 x multiplexer, 1 x 4 solid-state relays
ELM2642-0000New
2 x multiplexer, 1 x 4 reed relay
ELM2644-0000New
4 x multiplexer, 1 x 4 reed relays

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


EL3xxx | Analog input

EL3xxx | Analog input

1-channel2-/3-channel4-channel5-/6-/8-channel
Signal
±10 V EL3001
single-ended, 12 bit
EL3002
single-ended, 12 bit
EL3004
single-ended, 12 bit
EL3008
single-ended, 12 bit
EL3101
differential input, 16 bit
EL3102
differential input, 16 bit
EL3104
differential input, 16 bit
EL3602
differential input, 24 bit
EL3702
differential input, 16 bit, oversampling
0…10 V EL3061
12 bit
EL3062
12 bit
EL3064
12 bit
EL3068
12 bit
EL3161
16 bit
EL3162
16 bit
EL3164
16 bit
0…30 V EL3062-0030
12 bit
±30 V…±20 mV ELM3002-0000
24 bit, 20 ksps, push-in
ELM3004-0000
24 bit, 10 ksps, push-in
±200 mV EL3602-0002
differential input, 24 bit
±150 mV EL3702-0015
differential input, 16 bit, oversampling
±75 mV EL3602-0010
differential input, 24 bit
±10 V/0…20 mA EL3174
16 bit, NAMUR NE43
EL3174-0002
16 bit, electrically isolated, NAMUR NE43
EL3174-0032
16 bit, electrically isolated, NAMUR NE43, ±3 V
EL3174-0090
16 bit, NAMUR NE43, TwinSAFE SC
ELM3146-0000
24 bit, 1 ksps, push-in
ELM3142-0000
24 bit, 1 ksps, push-in
ELM3144-0000
24 bit, 1 ksps, push-in
ELM3148-0000
24 bit, 1 ksps, push-in
0…20 mA EL3041
single-ended, 12 bit
EL3042
single-ended, 12 bit
EL3044
single-ended, 12 bit
EL3048
single-ended, 12 bit
EL3141
single-ended, 16 bit
EL3142
single-ended, 16 bit
EL3144
single-ended, 16 bit
EL3011
differential input, 12 bit
EL3012
differential input, 12 bit
EL3014
differential input, 12 bit
EL3111
differential input, 16 bit
EL3112
differential input, 16 bit
EL3114
differential input, 16 bit
EL3612
differential input, 24 bit
EL3742
differential input, 16 bit, oversampling
4…20 mA EL3051
single-ended, 12 bit
EL3052
single-ended, 12 bit
EL3054
single-ended, 12 bit
EL3058
single-ended, 12 bit
EL3151
single-ended, 16 bit
EL3152
single-ended, 16 bit
EL3154
single-ended, 16 bit
EL3021
differential input, 12 bit
EL3022
differential input, 12 bit
EL3024
differential input, 12 bit
EL3121
differential input, 16 bit
EL3122
differential input, 16 bit
EL3124
differential input, 16 bit
EL3621-0020
differential input, 24 bit
EL3182
single-ended, 16 bit, HART
EL3124-0090
16 bit, TwinSAFE SC
Ex i, 0/4…20 mA ELX3181
4…20 mA, single-ended, 16 bit, HART
ELX3152
0/4…20 mA, single-ended, 16 bit
ELX3184
4…20 mA, single-ended, 16 bit, HART
ELX3158
4…20 mA, single-ended, 16 bit
ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
±20 mA EL3112-0011
differential input, 16 bit
ELM3102-0000
24 bit, 20 ksps, NAMUR NE43, push-in
ELM3104-0000
24 bit, 10 ksps, NAMUR NE43, push-in
Multi-function EL3751
24 bit, 10 ksps
ELM3702-0000
24 bit, 10 ksps, push-in
ELM3704-0000
24 bit, 10 ksps, push-in
EL3751-0004New
24 bit, 10 ksps
ELM3704-0001
24 bit, 10 ksps, LEMO
Thermocouple/mV EL3311
16 bit
EL3312
16 bit
EL3314
16 bit
EL3318
16 bit
EL3314-0002
24 bit, electrically isolated
EL3314-0010
24 bit
EL3314-0090
16 bit, TwinSAFE SC
ELM3344-0000New
24 bit, 1 ksps, push-in
ELM3348-0000New
24 bit, 1 ksps, push-in
ELM3344-0003New
24 bit, 1 ksps, push-in, Mini-TC universal
ELM3348-0003New
24 bit, 1 ksps, push-in, Mini-TC universal
Ex i, thermocouple/mV ELX3312
thermocouple/mV measurement, 2-wire connection, 16 bit
ELX3314
thermocouple/mV measurement, 2-wire connection, 16 bit
ELX3312-0090
thermocouple/mV measurement, 2-wire connection, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire connection, 16 bit, TwinSAFE SC
Resistance thermometer (RTD) EL3201
16 bit
EL3202
16 bit
EL3204
2-wire, 16 bit
EL3208
16 bit
EL3204-0162New
2-wire, 16 bit, 2 x RTD, 2 x ±10 V
EL3208-0010
Pt1000, Ni1000, NTC 1.8…100 k, potentiom. 1, 5, 10 kΩ
EL3204-0200
16 bit, universal input for RTD
EL3214
3-wire, 16 bit
EL3218New
3-wire, 16 bit
EL3214-0090
16 bit, TwinSAFE SC
Ex i, resistance thermometer (RTD) ELX3202
RTD for 2, 3 and 4-wire connection, 16 bit
ELX3204
RTD, 2-wire connection, 16 bit
ELX3202-0090
RTD for 2, 3 and 4-wire connection, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire connection, 16 bit, TwinSAFE SC
Measurement bridge (DMS) EL3351
strain gauge, 16 bit
ELM3502-0000
24 bit, 20 ksps, push-in
ELM3504-0000
24 bit, 10 ksps, push-in
EL3356
self-calibration
ELM3542-0000New
24 bit, 1 ksps, push-in
ELM3544-0000New
24 bit, 1 ksps, push-in
EL3356-0010
24 bit, 10 ksps
EL3356-0090
TwinSAFE SC
Ex i, measurement bridge (DMS) ELX3351
strain gauge, 24 bit
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC
Measurement technology EL3681
digital multimeter terminal, 18 bit
EL3692
resistance measurement, 100 mΩ…10 MΩ
EL3255
potentiometer measurement, 5-channel
Ex i, measurement technology ELX3252
potentiometer measurement, 16 bit
Condition monitoring/IEPE EL3632
16 bit, 50 ksps
ELM3602-0000
24 bit, 50 ksps, push-in
ELM3604-0000
24 bit, 20 ksps, push-in
ELM3602-0002
24 bit, 50 ksps, BNC
ELM3604-0002
24 bit, 20 ksps, BNC
Pressure measuring EM3701
differential pressure, ±100 hPa
EM3702
relative pressure, 7500 hPa
EM3712
relative pressure, ±1000 hPa
Power measurement
≤ 500 V
EL3403
500 V AC, 1 A
EL3423
480 V AC/DC, 1 A, Economy
EL3433
500 V AC, 10 A
EL3443
480 V AC/DC, 1 A, extended functionalities
EL3443-0020New
480 V AC/DC, 1 A, extended functionalities, factory calibrated
EL3446
distributed power measurement
Power measurement
> 500 V
EL3413
690 V AC, 5 A
EL3453
690 V AC, 5 A, extended functionalities
EL3453-0020New
690 V AC, 5 A, extended functionalities, factory calibrated
EL3453-0100New
690 V AC, 5 A, extended functionalities
Power measurement
±480 V
EL3483
480 V AC/DC, mains monitor
EL3483-0060
480 V AC/DC, mains monitor with voltage measurement
Power monitoring
≤ 500 V
EL3773
500 V AC/DC, 10 ksps
Power monitoring
> 500 V
EL3783
690 V AC, 20 ksps
EL3783-0100New
130 V AC, 20 kSps

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.

EL4xxx | Analog ouput

EL4xxx | Analog ouput

1-channel2-channel4-channel8-channel
Signal
0…10 V EL4001
12 bit
EL4002
12 bit
EL4004
12 bit
EL4008
12 bit
EL4102
16 bit
EL4104
16 bit
±10 V EL4031
12 bit
EL4032
12 bit
EL4034
12 bit
EL4038
12 bit
EL4132
16 bit
EL4134
16 bit
EL4732
16 bit, oversampling
0…20 mA EL4011
12 bit
EL4012
12 bit
EL4014
12 bit
EL4018
12 bit
EL4112
16 bit
EL4114
16 bit
EL4712
16 bit, oversampling
4…20 mA EL4021
12 bit
EL4022
12 bit
EL4024
12 bit
EL4028
12 bit
EL4122
16 bit
Ex i, 0/4…20 mA ELX4181
0/4…20 mA, single-ended, 16 bit, HART
ELX4154
0/4…20 mA, single-ended, 16 bit
±10 mA EL4112-0010
16 bit

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


EL5xxx | Position measurement

EL5xxx | Position measurement

1-channel2-channel
Signal
Absolute position measurement EL5001-0011
SSI monitor interface
EL5002
SSI encoder interface
EL5001-0011
SSI monitor interface
EL5001-0090
SSI encoder interface, TwinSAFE SC
EL5032
EnDat 2.2 interface
EL5032-0090
EnDat 2.2 interface, TwinSAFE SC
EL5042
BiSS C interface
EL5072
Inductive displacement sensor interface, LVDT
Incremental position measurement EL5021
SinCos encoder interface, 1 VPP
EL5021-0090
SinCos encoder interface, 1 VPP, TwinSAFE SC
EL5101
incremental encoder interface, RS422, TTL, 1 MHz
EL5101-0010
incremental encoder interface, RS422, 5 MHz
EL5101-0011
incremental encoder interface, RS422, 5 MHz, oversampling
EL5101-0090
incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC
EL5151
incremental encoder interface, 24 V HTL, 100 kHz
EL5152
incremental encoder interface, 24 V HTL, 100 kHz
EL5151-0021
incremental encoder interface, 24 V HTL, 100 kHz, 1 x 24 V DC output
EL5151-0090
incremental encoder interface, 24 V HTL, 100 kHz, TwinSAFE SC
EX i, incremental position measurement ELX5151
incremental encoder interface, NAMUR
ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


EL6xxx | Communication

EL6xxx | Communication

1-channel2-channel4-channel
Signal
System EL6070
license key terminal
EL6080
memory terminal 128 kbyte
EL6090
display terminal
Serial EL6001
RS232, 115.2 kbaud
EL6002
RS232, 115.2 kbaud, D-sub
EL6021
RS422/RS485, 115.2 kbaud
EL6022
RS422/RS485, 115.2 kbaud, D-sub
EtherCAT/Ethernet EL6601
switch port
EL6614
switch port
EL6688
IEEE 1588 master/slave
EL6692
EtherCAT bridge
EL6695
EtherCAT bridge, high performance
Master/Slave
Slave function -0010
EL6201
AS-Interface, master
EL6224
IO-Link, master
EL6224-0090
IO-Link, TwinSAFE SC, master
EL6631
PROFINET RT, controller/device terminal
EL6632
PROFINET IRT, controller
EL6652
EtherNet/IP, scanner/adapter terminal
EL6711-0010
CC-Link, slave
EL6720
Lightbus, master
EL6731
PROFIBUS DP, master/slave
EL6751
CANopen, master/slave
EL6752
DeviceNet, master/slave
EL6851
DMX, master/slave
EL6861
BACnet, MS/TP, RS485, master
Safety EL6900
TwinSAFE Logic
EL6910
TwinSAFE Logic, PROFIsafe master and slave support
EL6930
TwinSAFE Logic, PROFIsafe slave support

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


EL7xxx | Motion

EL7xxx | Motion

< 3 A3…5  A> 5 A16 A
Motor type
Servomotor ELM7211-9016New
Irms = 4.5 A, 48 V DC
ELM7211-9018New
Irms = 4.5 A, 48 V DC
ELM7212-9016New
Irms = 2 x 4.5 A, 48 V DC
ELM7212-9018New
Irms = 2 x 4.5 A, 48 V DC
ELM7221-9016New
Irms = 8 A, 48 V DC
ELM7221-9018New
Irms = 8 A, 48 V DC
ELM7222-9016New
Irms = 2 x 8.0 A, 48 V DC
ELM7222-9018New
Irms = 2 x 8.0 A, 48 V DC
ELM7231-9016New
Irms = 16 A, 48 V DC
ELM7231-9018New
Irms = 16 A, 48 V DC
EL7201-9014
Irms = 2.8 A, 48 V DC, OCT, STO
EL7211-9014
Irms = 4.5 A, 48 V DC, OCT, STO
EL7221-9014
Irms = 7…8 A with ZB8610, 48 V DC, OCT, STO
EL7201-0010
Irms = 2.8 A, 48 V DC, OCT
EL7211-0010
Irms = 4.5 A, 48 V DC, OCT
EL7201
Irms = 2.8 A, 48 V DC, resolver
EL7211
Irms = 4.5 A, 48 V DC, resolver
Stepper motor EL7031
Imax = 1.5 A, 24 V DC
EL7041
Imax = 5.0 A, 48 V DC, incremental encoder
EL7031-0030
Imax = 2.8 A, 24 V DC
EL7041-0052
Imax = 5.0 A, 48 V DC
EL7037
Imax = 1.5 A, 24 V DC, incremental encoder, vector control
EL7047
Imax = 5.0 A, 48 V DC, incremental encoder, vector control
EL7047-9014
Imax = 5.0 A, 48 V DC, incremental encoder, vector control, STO
DC Motor ouput stage EL7332
Imax = 1.0 A, 24 V DC
EL7342
Imax = 3.5 A, 48 V DC, incremental encoder
BLDC EL7411
Irms = 4.5 A, 48 V DC
EL7411-9014
Irms = 4.5 A, 48 V DC, STO
4-axis interface EM7004
4 incremental encoders, 32 digital I/Os 24 V DC, 4 analog outputs ±10 V

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


EL9xxx | System

EL9xxx | System

System
Signal
Components for system bus EL9011
bus end cover
EL9012
bus end cover for power and E-bus contacts
ELM9012
bus end cover for ELMxxxx, black
ELX9012
bus end cover for ELX, blue
EL9930
PROFIsafe segment end terminal
EL9195
shield terminal
EL9070
shield terminal
EL9080
isolation terminal
Potential distribution EL9180
2 clamping units per power contact
EL9181
2 x 8 terminal points
EL9182
8 x 2 terminal points
EL9183
1 x 16 terminal points
EL9184
8 x 24 V DC, 8 x 0 V DC
EL9185
4 clamping units at 2 power contacts
EL9185-0010
4 clamping units at 2 power contacts, potential supply function
EL9186
8 x 24 V DC
EL9187
8 x 0 V DC
EL9188
16 x 24 V DC
EL9189
16 x 0 V DC
Potential supply 24 V DC EL9100
24 V DC
EL9110
diagnostics
EL9200
with fuse
EL9210
diagnostics, with fuse
EL9520
AS-Interface potential supply with filter
Potential supply, 120…230 V AC EL9150
with LED
EL9160
diagnostics
EL9190
any voltage up to 230 V
EL9250
with fuse, with LED
EL9260
diagnostics, with fuse
EL9290
with fuse
Overcurrent protection, 24 V DC EL9221-xxxx
1-channel
EL9222-xxxx
2-channel
EL9227-xxxx
2-channel, extended functionalities
Power supply EL9410
input 24 V DC, output 5 V DC/2 A
ELM9410
input 24 V DC, output 5 V DC/2 A
ELX9410
power supply terminal for E-bus refresh, 1 A
EL9505
input 24 V DC, output 5 V DC/0.5 A
EL9508
input 24 V DC, output 8 V DC/0.5 A
EL9510
input 24 V DC, output 10 V DC/0.5 A
EL9512
input 24 V DC, output 12 V DC/0.5 A
EL9515
input 24 V DC, output 15 V DC/0.5 A
EL9560
input 24 V DC, output 24 V DC/0.1 A with electrical isolation
ELX9560
power supply, 24 V DC, electrically isolated
Filtering and smoothing EL9540
surge filter terminal for field supply
EL9540-0010New
surge filter terminal for field supply, onshore and offshore areas
EL9550
surge filter terminal for system/field supply
EL9550-0010New
surge filter terminal for system/field supply, onshore and offshore areas
EL9550-0012
surge filter terminal for system/field supply with up to 10 A
EL9570
buffer capacitor terminal, 500 μF, 48 V DC
EL9576
brake chopper terminal, up to 72 V DC, 155 μF

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


ELMxxxx | Measurement technology

ELMxxxx | Measurement technology

2-channel4-channelOther
Economy line
Analog input, current and voltage measurement
ELM3142-0000
24 bit, 1 ksps, push-in
ELM3144-0000
24 bit, 1 ksps, push-in
ELM3146-0000
24 bit, 1 ksps, push-in
ELM3148-0000
24 bit, 1 ksps, push-in
Basic line
Multi-function
ELM3002-0000
24 bit, 20 ksps, push-in
ELM3004-0000
24 bit, 10 ksps, push-in
ELM3102-0000
24 bit, 20 ksps, NAMUR NE43, push-in
ELM3104-0000
24 bit, 10 ksps, NAMUR NE43, push-in
ELM3502-0000
24 bit, 20 ksps, push-in
ELM3504-0000
24 bit, 10 ksps, push-in
ELM3542-0000New
24 bit, 1 ksps, push-in
ELM3544-0000New
24 bit, 1 ksps, push-in
ELM3602-0000
24 bit, 50 ksps, push-in
ELM3604-0000
24 bit, 20 ksps, push-in
ELM3602-0002
24 bit, 50 ksps, BNC
ELM3604-0002
24 bit, 20 ksps, BNC
ELM3702-0000
24 bit, 10 ksps, push-in
ELM3704-0000
24 bit, 10 ksps, push-in
ELM3704-0001
24 bit, 10 ksps, LEMO
Multiplexer ELM3542-0000New
24 bit, 1 ksps, push-in
ELM2744-0000New
4 x multiplexer, 1 x 4 solid-state relays
System ELM9012
bus end cover for ELMxxxx, black
ELM9410
input 24 V DC, output 5 V DC/2 A
Bus Coupler EKM1101
ID switch and diagnostics


ELXxxxx | Explosion protection (Ex i)

ELXxxxx | Explosion protection (Ex i)

1-channel2-channel4-channel8-channelOther
Digital input ELX1052
ELX1054
ELX1058
Digital ouput ELX2002
24 V DC, 45 mA, Ex i
ELX2008
24 V DC, 30 mA, Ex i
Analog input ELX3152
0/4…20 mA, single-ended, 16 bit
ELX3158
4…20 mA, single-ended, 16 bit
ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
ELX3181
4…20 mA, single-ended, 16 bit, HART
ELX3184
4…20 mA, single-ended, 16 bit, HART
ELX3202
RTD for 2, 3 and 4-wire connection, 16 bit
ELX3204
RTD, 2-wire connection, 16 bit
ELX3202-0090
RTD for 2, 3 and 4-wire connection, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire connection, 16 bit, TwinSAFE SC
ELX3252
potentiometer measurement, 16 bit
ELX3312
thermocouple/mV measurement, 2-wire connection, 16 bit
ELX3314
thermocouple/mV measurement, 2-wire connection, 16 bit
ELX3312-0090
thermocouple/mV measurement, 2-wire connection, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire connection, 16 bit, TwinSAFE SC
ELX3351
strain gauge, 24 bit
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC
Analog output ELX4181
0/4…20 mA, single-ended, 16 bit, HART
ELX4154
0/4…20 mA, single-ended, 16 bit
Position measurement ELX5151
incremental encoder interface, NAMUR
ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC
System terminals ELX9012
bus end cover for ELX, blue
ELX9410
power supply terminal for E-bus refresh, 1 A
ELX9560
power supply, 24 V DC, electrically isolated


ELxxxx-0090 | TwinSAFE SC

ELxxxx-0090 | TwinSAFE SC

1-channel2-channel4-channelOther
Analog input EL3124-0090
16 bit, TwinSAFE SC
EL3174-0090
16 bit, NAMUR NE43, TwinSAFE SC
EL3214-0090
16 bit, TwinSAFE SC
EL3314-0090
16 bit, TwinSAFE SC
EL3356-0090
TwinSAFE SC
Analog input, Ex i ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
ELX3202-0090
RTD for 2, 3 and 4-wire connection, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire connection, 16 bit, TwinSAFE SC
ELX3312-0090
thermocouple/mV measurement, 2-wire connection, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire connection, 16 bit, TwinSAFE SC
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC
Position measurement EL5001-0090
SSI encoder interface, TwinSAFE SC
EL5021-0090
SinCos encoder interface, 1 VPP, TwinSAFE SC
EL5032-0090
EnDat 2.2 interface, TwinSAFE SC
EL5101-0090
incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC
EL5151-0090
incremental encoder interface, 24 V HTL, 100 kHz, TwinSAFE SC
Position measurement, Ex i ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC
Communication EL6224-0090
IO-Link, TwinSAFE SC, master


ELx9xx | TwinSAFE

ELx9xx | TwinSAFE

Dedicated controllerIntegrated controllerInput/Output
EtherCAT Terminals EL6900
TwinSAFE Logic
EL1918
TwinSAFE Logic, 8 safe inputs
EL1904
TwinSAFE, 4 safe inputs
EL6910
TwinSAFE Logic, PROFIsafe master and slave support
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
EL1918
TwinSAFE Logic, 8 safe inputs
EL6930
TwinSAFE Logic, PROFIsafe slave support
EL2904
TwinSAFE, 4 safe outputs
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
EtherCAT Coupler EK1914
4 standard inputs, 4 standard outputs,
2 safe inputs, 2 safe outputs
TwinSAFE Compact Controller EK1960
TwinSAFE Logic, 20 safe inputs, 24 safe outputs
EK1960
TwinSAFE Logic, 20 safe inputs, 24 safe outputs


EtherCAT Box | Industrial housing

EP1xxx | Digital input

EP1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms
EP1008-0001
8 x M8
EP1008-0002
4 x M12
EP1809-0021
16 x M8
EP1809-0022
8 x M12
EP1008-0022
8 x M12
EP1809-0042
8 x M12, EtherCAT M12
24 V DC
Filter 10 µs
EP1018-0001
8 x M8
EP1018-0002
4 x M12
EP1819-0021
16 x M8
EP1819-0022
8 x M12
EP1816-0003
connector with spring-loaded system
EP1816-0008
D-sub, 25-pin
EP1816-3008
D-sub, 25-pin, acceleration sensor
EP1859-0042
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12
24 V DC
ground switching
EP1098-0001
8 x M8, ground switching
24 V DC
timestamp
EP1258-0001
8 x M8, 2-channel timestamp
EP1258-0002
4 x M12, 2-channel timestamp
24 V DC
Counter
EP1518-0002
4 x M12, multi-function input
24 V DC
safe input
EP1908-0002
TwinSAFE, 8 safe inputs
EP1918-0002
TwinSAFE Logic, 8 safe inputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs


EP2xxx | Digital output

EP2xxx | Digital output

4-channel8-channel 16-channel24-channel
Signal
24 V DC
Imax = 0.5 A
EP2008-0001
8 x M8
EP2008-0002
4 x M12
EP2008-0022
8 x M12
EP2809-0021
16 x M8
EP2809-0022
8 x M12
EP2816-0003
connector with spring-loaded system
EP2816-0004
M16, 19-pin
EP2816-0008
D-sub, 25-pin
EP2816-0010
2 x D-sub, 9-pin
EP2817-0008
D-sub, 25-pin
24 V DC
Imax = 2 A, Σ 4 A
EP2028-0001
8 x M8
EP2028-0002
4 x M12
EP2038-0001
8 x M8, with diagnostics
EP2038-0002
4 x M12, with diagnostics
24 V DC
Imax = 0,5 A, Σ 16 A
EP2809-0042
8 x M12, EtherCAT M12
24 VDC
Imax = 2.8 A, Σ 16 A
EP2028-0032
8 x M12
24 V DC
safe outputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
EP2918-0032New
TwinSAFE Logic, 8 safe outputs
25 V AC/30 V DC EP2624-0002
relay output, 4 x M12


EP23xx | Digital combi

EP23xx | Digital combi

8-channel12-channel16-channel
Signal
24 V DC
inputs + outputs
EP2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
EP2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
EP1859-0042
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12
EP2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
EP2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
EP2316-0003
8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system
EP2316-0008
8 inputs + 8 outputs, D-sub, 25-pin
EP2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A
EP2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A
24 V DV
in-/outputs
EP2338-0001
8 x M8, 8 inputs/outputs, Imax = 0.5 A
EP2338-0002
4 x M12, 8 inputs/outputs, Imax = 0.5 A
EP2339-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A, 3 ms
EP2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A, 3 ms
EP2338-1001
8 x M8, 8 inputs/outputs, Imax = 0.5 A
EP2338-1002
4 x M12, 8 inputs/outputs, Imax = 0.5 A
EP2339-0121New
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A, ground switching
EP2349-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A, 10 µs
EP2349-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A, 10 µs
EP2339-0003
16 inputs/outputs, Imax = 0.5 A, ∑ 4 A, connector with spring-loaded system
EP2339-0042
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 16 A, EtherCAT M12
Safety
safe in-/outputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs


EP3xxx | Analog input

EP3xxx | Analog input

1-channel2-channel4-channel16-channel
Signal
±10 V, ±20 mA EP3162-0002
parameterizable, electrically isolated, single-ended, 16 bit
EP4314-1002
2 inputs + 2 outputs, parameterizable per channel, 2 digital inputs, 24 V DC/3.0 ms
±10 V, 0/4…20 mA EP3174-0002
parameterizable, differential inputs, 16 bit
EP3174-0092
parameterizable, differential inputs, 16 bit, TwinSAFE SC
EP3184-0002
parameterizable, single-ended, 16 bit
EP3182-1002
2 analog inputs, parameterizable, single-ended, 16 bit, 2 digital control outputs (sink/source type), 24 V DC, short-circuit proof
EP3184-1002
parameterizable, single-ended, 16 bit, 2 channels per socket
EP4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit
EP4378-1022
4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms
Resistance thermometer
RTD
EP3204-0002
PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000, 16 bit
Thermocouple/mV EP3314-0002
type J, K, L, B, E, N, R, S, T, U, 16 bit
Measuring bridge
strain gauge
EP3356-0022
24 bit, self-calibration
Condition monitoring/IEPE EP3632-0001
16 bit
Accelerometers EP3752-0000
2 x 3 axes
Pressure measuring EP3744-0041
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EP3744-1041
4 pressure inputs 0…7 bar (differential pressure to fifth connection)


EP4xxx | Analog output

EP4xxx | Analog output

4-channel8-channel
Signal
±10 V, 0/4…20 mA EP4174-0002
parameterizable, 16 bit
EP4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit
EP4378-1022
4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms
±10 V, ±20 mA EP4314-1002
2 inputs + 2 outputs, parameterizable per channel, 2 digital inputs, 24 V DC/3.0 ms


EP43xx | Analog combi

EP43xx | Analog combi

4-channel8-channel
Signal
±10 V, ±20 mA EP4314-1002
2 inputs + 2 outputs, parameterizable per channel, 2 digital inputs, 24 V DC/3.0 ms
±10 V, 0/4…20 mA EP4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit
EP4378-1022
4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms


EP5xxx | Position measurement

EP5xxx | Position measurement

M12D-sub
Function
SSI encoder interface EP5001-0002
1 MHz, 32 bit
Incremental encoder interface RS422 EP5101-0002
32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s
EP5101-0011
32/16 bit, 5 V DC sensor supply, D-sub, 4 million increments/s
EP5101-2011
32/16 bit, 5 V DC sensor supply, D-sub, 20 million increments/s
EP5101-1002
32/16 bit, 24 V DC sensor supply
Incremental encoder interface 24 V DC EP5151-0002
32/16 bit


EP6xxx | Communication

EP6xxx | Communication

1-channel2-channel4-channel8-channelOther
Function
System EP6070-0060New
license key module
Serial interface EP6001-0002
RS232, RS422/RS485, 5 V DC/1 A
EP6002-0002
RS232, RS422/RS485
EtherCAT/Ethernet EP6601-0002New
switch port
IO-Link master EP6224-2022
Class A
EP6224-0042
Class A, EtherCAT M12
EP6224-3022
Class B
EP6228-0022
Class A
EP6228-0042
Class A, EtherCAT M12
EP6228-3032
Class B
EP6228-3132
4 x Class A, 4 x Class B
EP6228-3142
4 x Class A, 4 x Class B, EtherCAT M12
2 x 16 character display EP6090-0000
display box


EP7xxx | Motion

EP7xxx | Motion

< 3 A> 3 A
Function
Servo motor module EP7211-0034
Irms = 4.5 A, 48 V DC, OCT, STO suitable
Stepper motor module EP7041-1002
Imax = 1.5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output
EP7047-0032New
Imax = 5.0 A, 48 V DC, STO suitable
EP7041-0002
Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output
EP7047-1032New
Imax= 5.0 A, 48 V DC
EP7041-2002
Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug
EP7041-4032New
Imax = 5.0 A, 48 V DC, BiSS-C encoder
EP7041-3002
Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (24 V DC encoder)
EP7041-3102
Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (5 V DC encoder)
DC motor output stage EP7342-0002
Imax = 3.5 A, 48 V DC
Motor controller box EP7402-0057
for roller conveyor systems


EP8xxx | Special functions

EP8xxx | Special functions

8-channel
Signal
Multi-function box EP8309-1022
8 digital inputs/outputs, 2 x tacho input, 2 x 0/4…20 mA input, 1 x 0/4…20 mA output, 1 x 1.2 A PWMi output


EPxxxx | System

EPxxxx | System

Function
Identification EP1111-0000
3 decimal ID switches
Junctions EP1122-0001
EtherCAT, 2 channel
EP1312-0001
EtherCAT P, 2-channel
EP9128-0021
EtherCAT, 8 x M8
Power distribution EP9214-0023
4/4-channel, 7/8"
EP9224-0023
4/4-channel, with current measurement and data logging, 7/8"
EP9221-0057
1-channel, ENP B17, ENP to EtherCAT P
EP9224-0037
4-channel, ENP-B17, ENP to EtherCAT P
EP9224-2037New
4-channel branch, with power supply, ENP B17
PROFINET RT EtherCAT Box EP9300-0022
EtherCAT Box interface with PROFINET RT
EtherCAT media converter fibre optic EP9521-0020
1-channel, multimode
Brake chopper box EP9576-1032
up to 72 V DC


EPxxxx | TwinSAFE

EPxxxx | TwinSAFE

TwinSAFE type
InputInput and LogicInput, Logic and Output
EtherCAT Box EP1908-0002
TwinSAFE, 8 safe inputs
EP1918-0002
TwinSAFE Logic, 8 safe inputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs


EtherCAT Box | Stainless steel housing

EQ1xxx | Digital input

EQ1xxx | Digital input

8-channel16-channel
Signal
24 V DC
Filter 3,0 ms
EQ1008-0002
4 x M12
EQ1809-0022
8 x M12


EQ2xxx | Digital output

EQ2xxx | Digital output

8-channel16-channel
Signal
24 V DC
Imax = 0,5 A, Σ 4 A
EQ2008-0002
4 x M12
EQ2809-0022
8 x M12
EQ2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


EQ23xx | Digital combi

EQ23xx | Digital combi

16-channel
Signal
24 V DC
Filter 3,0 ms
EQ2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


EQ3xxx | Analog input

EQ3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA EQ3174-0002
parameterizable, differential inputs, 16 bit
Resistance thermometer
RTD
EQ3204-0002
PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000
Thermocouple/mV EQ3314-0002
type J, K, L, B, E, N, R, S, T, U


EtherCAT Box | Zinc die-cast housing

ER1xxx | Digital input

ER1xxx | Digital input

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms
ER1008-0001
8 x M8
ER1008-0002
4 x M12
ER1809-0021
16 x M8
ER1809-0022
8 x M12
ER1008-0022
8 x M12
24 V DC
Filter 10 µs
ER1018-0001
8 x M8
ER1018-0002
4 x M12
ER1819-0021
16 x M8
ER1819-0022
8 x M12
ER1098-0001
ground switching
ER1258-0001
2-channel timestamp, 8 x M8
ER1258-0002
2-channel timestamp, 4 x M12
24 V DC
Counter
ER1518-0002
adjustable input filters 0…100 ms, 4 x M12


ER2xxx | Digital output

ER2xxx | Digital output

4-channel8-channel16-channel
Signal
24 V DC
Imax = 0.5 A
ER2008-0001
8 x M8
ER2008-0002
4 x M12
ER2008-0022
8 x M12
24 V DC
Imax = 2 A, Σ 4 A
ER2028-0001
8 x M8
ER2028-0002
4 x M12
ER2038-0001
8 x M8, with diagnostics
ER2038-0002
4 x M12, with diagnostics
24 V DC
Imax = 2.8 A, Σ 16 A
ER2028-1032
8 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
ER2809-0021
16 x M8
ER2809-0022
8 x M12
25 V AC / 30 V DC ER2624-0002
relay output, 4 x M12


ER23xx | Digital combi

ER23xx | Digital combi

8-channel16-channel
Signal
24 V DC
inputs + outputs
ER2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
ER2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
ER2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
ER2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
ER2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A
ER2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A
24 V DC
in-/outputs
ER2338-0001
8 x M8, 8 inputs/outputs, Imax = 0.5 A
ER2338-0002
4 x M12, 8 inputs/outputs, Imax = 0.5 A
ER2339-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2338-1001
8 x M8, 8 inputs/outputs, Imax = 0.5 A
ER2338-1002
4 x M12, 8 inputs/outputs, Imax = 0.5 A
ER2349-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2349-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


ER3xxx | Analog input

ER3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA ER3174-0002
differential inputs, 16 bit
ER3184-0002
single-ended, 16 bit, 2 per socket
ER3184-1002
2 channels per socket
Resistance thermometer
RTD
ER3204-0002
PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000, 16 bit
Thermocouple/mV ER3314-0002
type J, K, L, B, E, N, R, S, T, U, 16 bit


ER4xxx | Analog output

ER4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA ER4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit
ER4174-0002
parameterizable, 16 bit


ER5xxx | Position measurement

ER5xxx | Position measurement

M12
Function
Incremental encoder interface RS422 ER5101-0002
32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s
ER5101-1002
32/16 bit, 24 V DC sensor supply
Incremental encoder interface 24 V DC ER5151-0002
32/16 bit


ER6xxx | Communication

ER6xxx | Communication

1-channel2-channel
Function
Serial interface ER6001-0002
RS232, RS422/RS485, 5 V DC/1 A
ER6002-0002
RS232, RS422/RS485


ER7xxx | Motion

ER7xxx | Motion

< 3 A> 3 A
Function
Stepper motor module ER7041-1002
Imax = 1.5 A, incremental encoder, 2 digital inputs, 1 digital output
ER7041-0002
Imax = 5 A, incremental encoder, 2 digital inputs, 1 digital output
ER7041-2002
Imax = 5 A, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug
ER7041-3002
Imax = 5 A, incremental encoder, for high-speed applications, encoder system (24 V DC encoder)
DC motor output stage ER7342-0002
Imax = 3.5 A, 50 V DC


ER8xxx | Special functions

ER8xxx | Special functions

8-channel
Signal
0/4…20 mA ER8309-1022
8 digital inputs/outputs, 2 x tacho input, 2 x 0/4…20 mA input, 1 x 0/4…20 mA output, 1 x 1.2 A PWMi output


EtherCAT P Box | Industrial housing

EPP1xxx | Digital input

EPP1xxx | Digital input

4-channel8-channel16-channel
Signal
24 V DC
Filter 3.0 ms
EPP1004-0061
4 x M8
EPP1008-0001
8 x M8
EPP1008-0002
4 x M12
EPP1809-0021
16 x M8
EPP1809-0022
8 x M12
EPP1008-0022
8 x M12
24 V DC
Filter 10 µs
EPP1018-0001
8 x M8
EPP1018-0002
4 x M12
EPP1819-0021
16 x M8
EPP1819-0022
8 x M12
EPP1258-0001
8 x M8, 2-channel timestamp
EPP1258-0002
4 x M12, 2-channel timestamp
EPP1816-0008
D-sub, 25-pin
EPP1816-3008
D-sub, 25-pin, acceleration sensor
EPP1816-0003
connector with spring-loaded system
24 V DC
Counter
EPP1518-0002
4 x M12, multi-function input


EPP2xxx | Digital output

EPP2xxx | Digital output

4-channel8-channel16-channel24-channel
Signal
24 V DC
Imax  = 0.5 A
EPP2008-0001
8 x M8
EPP2008-0002
4 x M12
24 V DC
Imax = 0.5 A, Σ 3 A
EPP2008-0022
8 x M12
EPP2809-0021
16 x M8
EPP2809-0022
8 x M12
EPP2816-0008
D-sub, 25-pin
EPP2817-0008
D-sub, 25-pin
EPP2816-0010
2 x D-sub, 9-pin
EPP2816-0004
M16, 19-pin
24 V DC
Imax = 2 A, Σ 3 A
EPP2028-0001
8 x M8
EPP2028-0002
4 x M12
EPP2038-0001
8 x M8, with diagnostics
EPP2038-0002
4 x M12, with diagnostics
25 V AC / 30 V DC EPP2624-0002
relay output, 4 x M12


EPP23xx | Digital combi

EPP23xx | Digital combi

4-channel8-channel16-channel
Signal
24 V DC
inputs + outputs
EPP2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
EPP2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
EPP2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
EPP2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
EPP2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A, ∑ 3 A
EPP2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A, ∑ 3 A
24 V DC
in-/outputs
EPP2338-0001
8 x M8, 8 inputs/outputs, Imax = 0.5 A, ∑ 3 A, 10 µs
EPP2338-0002
4 x M12, 8 inputs/outputs, Imax = 0.5 A, ∑ 3 A
EPP2316-0003
8 inputs + 8 outputs, Imax = 0.5 A, ∑ 3 A, connector with spring-loaded system
EPP2316-0008
8 inputs + 8 outputs, Imax = 0.5 A, ∑ 3 A, D-sub, 25-pin
EPP2339-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 3 A
EPP2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 3 A
EPP2334-0061
4 x M8, 4 inputs/outputs, Imax = 0.5 A, ∑ 3 A
EPP2338-1001
8 x M8, 8 inputs/outputs, Imax = 0.5 A, ∑ 3 A, 3 ms
EPP2338-1002
4 x M12, 8 inputs/outputs, Imax = 0.5 A, ∑ 3 A
EPP2349-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 3 A
EPP2349-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 3 A
EPP2339-0003
16 inputs/outputs, Imax = 0.5 A, ∑ 3 A, connector with spring-loaded system


EPP3xxx | Analog input

EPP3xxx | Analog input

2-channel4-channel
Signal
±10 V, 0/4…20 mA EPP4314-1002
2 inputs + 2 outputs, parameterizable per channel, 2 digital inputs, 24 V DC/3.0 ms
EPP3174-0002
parameterizable, differential input, 16 bit
EPP3184-0002
parameterizable, single-ended, 16 bit
EPP4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit
Resistance thermometer
RTD
EPP3204-0002
PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000, 16 bit
Thermocouple/mV EPP3314-0002
type J, K, L, B, E, N, R, S, T, U, 16 bit
Condition Monitoring/IEPE EPP3632-0001
16 bit
Pressure measuring EPP3744-0041
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EPP3744-1041
4 pressure inputs 0…7 bar (differential pressure to fifth connection)
Accelerometers EPP3752-0000
2 x 3 axes


EPP4xxx | Analog output

EPP4xxx | Analog output

4-channel
Signal
±10 V, ±20 mA EPP4314-1002
2 inputs + 2 outputs, parameterizable per channel, 2 digital inputs, 24 V DC/3.0 ms
±10 V, 0/4…20 mA EPP4174-0002
parameterizable, 16 bit
EPP4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit


EPP5xxx | Position measurement

EPP5xxx | Position measurement

M12Other
Function
SSI encoder interface EPP5001-0002
1 MHz, 32 bit
Incremental encoder interface RS422 EPP5101-0002
32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s
EPP5101-0011
32/16 bit, 5 V DC sensor supply, D-sub, 4 million increments/s
EPP5101-1002
32/16 bit, 24 V DC sensor supply
Incremental encoder interface 24 V DC EPP5151-0002
32/16 bit


EPP6xxx | Communication

EPP6xxx | Communication

1-channel2-channel8-channelOther
Function
Serial interface EPP6001-0002
RS232, RS422/RS485, 5 V DC/1 A
EPP6002-0002
RS232, RS422/RS485
IO-Link master EPP6228-0022
Class A, 8 ports
2 x 16 character display EPP6090-0000New
display box


EPP7xxx | Motion

EPP7xxx | Motion

< 3 A> 3 A
Function
Stepper motor module EPP7041-1002
Imax = 1.5 A, 48 V DC, incremental encoder
EPP7041-3002
Imax = 5.0 A, 48 V DC, incremental encoder
DC motor output stage EPP7342-0002
Imax = 3.5 A, 48 V DC


EPPxxxx | System

EPPxxxx | System

Function
Identification EPP1111-0000
with ID switch
EtherCAT P diagnostics EPP9022-0060
4 x diagnostics (US, UP, IS, IP)
Converter
EtherCAT P to EtherCAT
EPP9001-0060
EtherCAT P/EtherCAT connector with power transmission
Branches EPP1322-0001
3 ports, with feed-in
EPP1332-0001
3 ports, with refresh
EPP1342-0001
3 ports
Converter
EtherCAT to EtherCAT P
EPP1321-0060
EtherCAT to EtherCAT P
Power distribution
ENP to EtherCAT P
EP9221-0057
1-channel, ENP B17, ENP to EtherCAT P
EP9224-0037
4-channel, ENP-B17, ENP to EtherCAT P
TwinSAFE SC EPP9022-9060
4 x diagnostics (US, UP, IS, IP), TwinSAFE SC


EtherCAT Plug-in modules

EJ11xx | EtherCAT Coupler

EJ11xx | EtherCAT Coupler

EtherCAT Coupler E-Bus EJ1100
EtherCAT Coupler, 2 x RJ45
EJ1101-0022
EtherCAT Coupler, external: connectors, power supply module and optional ID switches
Extension system and junctions EK1110-0043
EtherCAT EJ coupler, CX and EL terminal connection
EK1110-0044New
EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction
EJ1122
2-port junction, external: connectors


EJ1xxx | Digital input

EJ1xxx | Digital input

4-channel8-channel16-channel
Signal
3.3 V DC / 5 V DC EJ1128
filter 0.05 µs
24 V DC
Filter 3.0 ms
EJ1008
type 3
EJ1809
type 3
EJ1859
type 3, 8 inputs, 8 outputs, Imax = 0,5 A
EJ1889
ground switching
24 V DC
Filter 10 µs
EJ1819
type 3
24 V DC
Safe input
EJ1914
TwinSAFE Logic, 4 safe inputs
EJ1918
TwinSAFE Logic, 8 safe inputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs


EJ2xxx | Digital output

EJ2xxx | Digital output

1-channel2-channel4-channel8-channel16-channel
Signal
3.3 V DC / 5 V DC EJ2128
Imax = ±20 mA
24 V DC
Imax = 0.5 A
EJ2008
EJ2809
EJ2889
ground switching
EJ1859
type 3, 8 inputs, 8 outputs, Imax = 0,5 A
24 V DC
Safe output
EJ2914
TwinSAFE Logic, 4 safe outputs
EJ2918
TwinSAFE Logic, 8 safe outputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
PWM EJ2502
24 V DC, 0.5 A
Frequency output EJ2521-0224
24 V DC, 1 A


EJ3xxx | Analog input

EJ3xxx | Analog input

2-channel4-channel5-channel8-channel
Signal
±10 V EJ3004
single-ended, 12 bit
EJ3104
differential input, 16 bit
EJ3108
6 x differential inputs, 2 x single-ended, 16 bit
0…10 V EJ3068
single-ended, 12 bit
0…20 mA EJ3048
single-ended, 12 bit
4…20 mA EJ3058
single-ended, 12 bit
Thermocouple/mV EJ3318
type J, K, L…U, 16 bit
Potentiometer EJ3255
16 bit
Resistance thermometer
RTD
EJ3202
16 bit
EJ3214
16 bit


EJ4xxx | Analog output

EJ4xxx | Analog output

2-channel4-channel8-channel
Signal
0…10 V EJ4002
12 bit
EJ4004New
12 bit
EJ4008
12 bit
±10 V EJ4132
16 bit
EJ4134
16 bit
0…20 mA EJ4018
12 bit
4…20 mA EJ4024
12 bit


EJ6xxx | Communication

EJ6xxx | Communication

1-channel2-channel4-channel
Signal
Master EJ6002
serial interface RS232, RS485 or RS422
EJ6224
IO-Link
EJ6224-0090
IO-Link, TwinSAFE SC
Safety EJ6910
TwinSAFE Logic


EJ7xxx | Motion

EJ7xxx | Motion

< 3 A3…5 A
Motor type
Servomotor EJ7211-0010
Irms = 4.5 A, 48 V DC, OCT
EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC
Stepper motor EJ7031
Imax = 1.5 A, 24 V DC
EJ7041-0052
Imax = 5.0 A, 48 V DC
EJ7037New
Imax = 1.5 A, 24 V DC, incremental encoder, vector control
EJ7047
Imax = 5.0 A, 48 V DC, incremental encoder, vector control
DC motor output stage EJ7342
Imax = 3.5 A, 48 V DC, incremental encoder
BLDC EJ7411New
Irms = 4.5 A, 48 V DC


EJ9xxx | System

EJ9xxx | System

Power supply and accessoriesSystem
Signal
Power supply EJ9400
input 24 V DC, E-bus power supply, 2.5 A
EJ9404
input 24 V DC, E-bus power supply, 12 A
EJ9505
input 24 V DC, output 5 V DC, 0.5 A
Filtering and smoothing EJ9576
brake chopper module, up to 72 V DC, 155 μF
System EJ9001
placeholder module


EJxxxx | TwinSAFE SC

EJxxxx | TwinSAFE SC

1-Kanal
Communication EL6224-0090
IO-Link, TwinSAFE SC, master
Motion EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC


EJx9xx | TwinSAFE

EJx9xx | TwinSAFE

1-channel4-channel8-channel
24 V DC
Safe digital input
EJ1914
TwinSAFE Logic, 4 safe inputs
EJ1918
TwinSAFE Logic, 8 safe inputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
24 V DC
Safe digital output
EJ2914
TwinSAFE Logic, 4 safe outputs
EJ2918
TwinSAFE Logic, 8 safe outputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
Communication EJ6910
TwinSAFE Logic


Bus Terminals

BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

StandardEconomy plusCompact
Fieldbus
EtherCAT BK1120
Bus Coupler (Economy plus)
BK1150
Bus Coupler (Compact)
BK1250
E-bus to K-bus interface
Modbus TCP, ADS, RT-Ethernet BK9000
BK9050
BK9100
2-channel switch
EtherNet/IP BK9105
2-channel switch
BK9055
CANopen BK5120
BK5150
BK5151
CC-Link BK7150
DeviceNet BK5200
BK5220
BK5250
Interbus BK4000
BK4020
Lightbus BK2000
BK2020
Modbus BK7350
PROFIBUS BK3100
12 Mbaud
BK3120
12 Mbaud
BK3150
12 Mbaud
BK3520
12 Mbaud, fibre optic
PROFINET BK9103
2-channel switch
BK9053
RS232 BK8000
RS485 BK8100
SERCOS interface BK7500
BK7520


BCxxxx, BXxxxx | Controller

BCxxxx, BXxxxx | Controller

Programm storage
32/96 kByte48 kByte64/96 kByte128 kByte256 kByte
Fieldbus
Ethernet BC9050
BC9000
BC9020
BX9000
BC9100
2-channel switch
BC9120
2-channel switch
BC9191
Room Controller
BC9191-0100
Room Controller, RS485 interface
CANopen BC5150
BX5100
DeviceNet BC5250
BX5200
Modbus BC7300
PROFIBUS BC3100
12 Mbaud
BC3150
12 Mbaud
BX3100
12 Mbaud
RS232 BC8150
RS485 BC8050
BX8000


KL1xxx | Digital input

KL1xxx | Digital input

2-channel4-channel8-channel16-channelKM1xxx
Signal
5 V DC KL1124
filter 0.2 ms
24 V DC
Filter 3,0 ms
KL1002
type 3
KL1104
type 3
KL1804
type 3, 8 x 24 V, 4 x 0 V
KL1808
type 3, 8 x 24 V DC
KL1809
type 3
KM1002
16-channel, type 1
KL1402
type 3
KL1302
type 2
KL1404
type 3, 4 x 2-wire connection
KL1304
type 2
KL1408
type 3
KM1004
32-channel, type 1
KL1052
positive/ground switching
KL1154
positive/ground switching
KL1184
ground switching
KL1488
ground switching
KL1889
ground switching
KM1008
64-channel, type 1
KL1212
type 1, short-circuit protected sensor supply
KL1362
break-in alarm
KL1859
8 inputs, 8 outputs, type 3, Imax = 0.5 A
KL1862
type 3, flat-ribbon cable
KL1862-0010
type 3, flat-ribbon cable, ground switching
24 V DC
Filter 0,2 ms
KL1012
type 3
KL1412
type 3
KL1114
type 3
KL1814
type 3, 8 x 24 V, 4 x 0 V
KL1418
type 3
KL1819
type 3
KM1012
16-channel, type 1
KL1312
type 2
KL1314
type 2
KM1014
32-channel, type 1
KL1414
type 3, 4 x 2-wire connection
KL1434
type 2, 4 x 2-wire connection
KM1018
64-channel, type 1
KL1164
positive/ground switching
KL1194
ground switching
KL1498
ground switching
KL1872
type 3, flat-ribbon cable
24 V DC KL1232
pulse expansion
KL1382
thermistor
KL1904
TwinSAFE, 4 safe inputs
KM1644
4-channel, manual operation
24 V DC
Counter
KL1501
type 1, 100 kHz, 32 bit
KL1512
type 1, 1 kHz, 16 bit
≥ 48 V DC KL1032
48 V DC, filter 3.0 ms
KL1712-0060
60 V DC
120 V AC/DC KL1712
230 V AC KL1702
KL1722
no power contacts
KL1704
NAMUR KL1352

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL2xxx | Digital output

KL2xxx | Digital output

1-channel2-channel4-channel8-channel16-channelKM2xxx
Signal
5 V DC KL2124
Imax = ±20 mA
24 V DC
Imax = 0,5 A
KL2012
short-circuit proof
KL2114
short-circuit proof
KL2808
8 x 0 V
KL2809
reverse voltage protection
KM2002
16-channel
KL2032
reverse voltage protection
KL2134
reverse voltage protection
KM2004
32-channel
KL2404
4 x 2-wire
KL2408
reverse voltage protection
KM2008
64-channel
KL2212
diagnostics, protected sensor supply
KL2819
with diagnostics
KM2042
16-channel, D-sub connection
KL2184
ground switching
KL2488
ground switching
KL2889
ground switching
KL1859
8 inputs, 8 outputs, type 3, Imax = 0.5 A
KL2872
flat-ribbon cable
KL2872-0010
flat-ribbon cable, ground switching
24 V DC
Imax = 2,0 A
KL2022
Imax = 2.0 A
KL2424
4 x 2-wire
KL2828
8 x 2-wire
24 V DC
I(max) = 4,0 A/8,0 A
KL2442
2 x 4 A/1 x 8 A
24 V DC
Sicherer Ausgang
KL2904
TwinSAFE, 4 safe outputs
30 V AC/48 V DC Solid-State-Relais
Imax = 2,0 A
KL2784
Imax = 2.0 A
KL2794
potential-free
KL2798
potential-free
230 V AC Solid-State-Relais KL2701
solid state relay, Imax = 3 A
KL2702
solid state relay, Imax = 0.3 A
Relay
(bis 400 V AC)
KL2641
relay, make contact, manual operation, Imax = 16 A
KL2602
relay, make contact, Imax = 5 A
KL2622
relay, make contact, no power contacts, Imax = 5 A
KL2634
relay, make contact, 250 V AC/30 V DC
KM2604
relay, Imax = 16 A, 4-channel
KL2602-0010
relay, make contact, Imax = 5 A, contact-protecting switching
KL2622-0010
relay, make contact, no power contacts, Imax = 5 A, contact-protecting switching
KM2614
relay, Imax = 16 A, 4-channel, manual operation
KL2652
relay, change-over, Imax = 5 A
KM2642
relay, Imax = 6 A, manual/automatic operation, relay state readable
KL2631
400 V AC, make contact
KL2612
125 V AC, change-over
KL2692
cycle monitoring (watchdog)
KM2652
relay, Imax = 6 A, manual/automatic operation, switch and relay state readable
Triac
(12…230 V AC)
KL2712
triac
KL2722
triac, mutually locked outputs
KM2774
triac outputs, Imax = 1.5 A
KL2732
triac, mutually locked outputs, no power contacts
PWM KL2502
24 V DC, Imax = 0.1 A
KL2512
24 V DC, Imax = 1.5 A, ground switching
KL2535
Imax = ±1 A, 24 V DC, current-controlled
KL2545
Imax = ±3.5 A, 50 V DC, current-controlled
Frequency output KL2521
1-channel AB, 0…500 kHz, RS422
Current control
Dimmer control
KL2751
universal dimmer, 300 W
KL2761
universal dimmer, 600 W

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL2xxx | Motion

KL2xxx | Motion

< 3 A3…5 A
Stepper motor KL2531
Imax = 1.5 A, 24 V DC
KL2541
Imax = 5.0 A, 48 V DC, incremental encoder
DC motor output stage KL2532
Imax = 1.0 A, 24 V DC
KL2552
Imax = 5.0 A, 48 V DC, incremental encoder
KL2284
reverse switching, Imax = 2.0 A, 0…24 V DC
AC motor speed controller KL2791
230 V AC, 200 VA, 1-phase AC motor

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL3xxx | Analog input

KL3xxx | Analog input

1-channel2-/3-channel4-channel8-channel
Signal
0…2 V, 0…500 mV KL3172
0…2 V, 16 bit, 0.05 %
±2 V KL3182
16 bit, 0.05 %
0…10 V KL3061
single-ended, 12 bit
KL3062
single-ended, 12 bit
KL3162
16 bit, 0.05 %
KL3064
single-ended, 12 bit
KL3464
with sensor supply, single-ended, 12 bit
KL3468
single-ended, 12 bit
±10 V KL3001
differential input, 12 bit
KL3002
differential input, 12 bit
KL3102
differential input, 16 bit
KL3404
single-ended, 12 bit
KL3408
single-ended, 12 bit
KL3132
16 bit, 0.05 %
0…20 mA KL3011
differential input, 12 bit
KL3012
differential input, 12 bit
KL3112
differential input, 16 bit
KL3044
single-ended, 12 bit
KL3448
single-ended, 12 bit
KL3041
with sensor supply, 12 bit
KL3042
with sensor supply, 12 bit
KL3142
16 bit, 0.05 %
KL3444
with sensor supply, single-ended, 12 bit
4…20 mA KL3021
differential input, 12 bit
KL3022
differential input, 12 bit
KL3122
differential input, 16 bit
KL3054
single-ended, 12 bit
KL3458
single-ended, 12 bit
KL3051
with sensor supply, 12 bit
KL3052
with sensor supply, 12 bit
KL3152
16 bit, 0.05 %
KL3454
with sensor supply, single-ended, 12 bit
Resistance thermometer
RTD
KL3201
PT100…1000, Ni100, 16 bit
KL3202
PT100…1000, Ni100, 16 bit
KL3222
PT100, 4-wire connection, high-precision
KL3204
PT100…1000, Ni100…1000, 2-wire connection
KL3208-0010
PT1000, Ni1000, NTC 1.8…100 k, potentiom. 1, 5, 10 kΩ
KL3204-0030
NTC (10 kΩ)
KL3214
PT100…1000, Ni100…1000, KTY, 3-wire connection
KL3228
PT1000, Ni1000
Thermocouple/mV KL3311
type J, K, L…U, 16 bit
KL3312
type J, K, L…U, 16 bit
KL3314
type J, K, L…U, 16 bit
Measurement bridge
DMS
KL3351
strain gauge, 16 bit
KL3356
strain gauge, 16 bit, self-calibration
Oscilloscope KL3361
±16 mV
KL3362
±10 V
Measurement technology KL3681
digital multimeter, 18 bit
KL3403
power measurement, 3-phase, 1 A
Pressure measuring KM3701
differential pressure, -100…+100 hPa
KM3702
relative pressure, 7500 hPa
KM3712
relative pressure, -1000…+1000 hPa
Power measurement
> 500 V
KL3453New
690 V AC, 5 A, extended functionalities

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL4xxx | Analog output

KL4xxx | Analog output

1-channel2-channel4-channel8-channelKM4xxx
Signal
0…10 V KL4001
12 bit, potential-free output
KL4002
12 bit
KL4004
12 bit, no power contacts
KM4602
12-bit manual/automatic operation
KL4404
12 bit
KL4408
12 bit
±10 V KL4031
12 bit, potential-free output
KL4032
12 bit
KL4034
12 bit, no power contacts
KL4132
16 bit
KL4434
12 bit
KL4438
12 bit
KL4494
12 bit, 2 x input, 2 x output
0…20 mA KL4011
12 bit
KL4012
12 bit
KL4414
12 bit
KL4418
12 bit
KL4112
16 bit
4…20 mA KL4021
12 bit
KL4022
12 bit
KL4424
12 bit
KL4428
12 bit

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL5xxx | Position measurement

KL5xxx | Position measurement

 1-channel2-channel
Signal
Absolute position measurement KL5001
SSI encoder interface
KL5051
SSI encoder interface, bidirectional
Incremental position measurement KL5101
incremental encoder interface, RS422, TTL, 1 MHz
KL5111
incremental encoder interface, 24 V HTL, 250 kHz, 16 bit counter
KL5151
incremental encoder interface, 24 V HTL, 100 kHz, 32 bit counter
KL5152
incremental encoder interface, 24 V HTL, 100 kHz, 32 bit counter
KL5121
incremental encoder interface, 24 V HTL, programmable outputs, 250 kHz

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL6xxx | Communication

KL6xxx | Communication

Signal
Serial interfaces KL6001
serial interface RS232, 19.2 kbaud
KL6031
serial interface RS232, 115.2 kbaud
KL6011
serial interface TTY, 20 mA current loop
KL6051
data exchange terminal, 32 bit
KL6021
serial interface RS422/RS485, 19.2 kbaud
KL6041
serial interface RS422/RS485, 115.2 kbaud
Subsystems KL6201
AS-Interface master terminal
KL6211
AS-Interface master terminal with power contacts
KL6224
IO-Link master
KL6301
EIB/KNX Bus Terminal
KL6401
LON Bus Terminal
KL6581
EnOcean master
KL6583
EnOcean transmitter/receiver
KL6771
MP-Bus master terminal
KL6781
M-Bus master terminal
KL6811
DALI/DSI master and power supply terminal
KL6821
DALI-2 multi-master and power supply terminal
KL6831
SMI terminal, LoVo
KL6841
SMI terminal, 230 V AC
Safety KL6904
TwinSAFE Logic, 4 safe outputs

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL85xx | Manual operating

KL85xx | Manual operating

4-channel8-channel16-channelOther
Technology
Manual operation modules KL8524
4 x 2-channel digital output, 24 V DC, 0.5 A
KL8528
8-channel digital output, 24 V DC, 0.5 A
KL8519
16-channel digital input signal module
KL8500
Placeholder module
KL8548
8-channel analog output, 0…10 V
System KL9309
adapter terminal for manual operating modules


KL8xxx | Power

KL8xxx | Power

Power
For Siemens contactors (Sirius 3R series) KL8001
switching capacity 5.5 kW, nominal current 0.9…9.9 A, connection mechanism for Siemens contactors (Sirius 3R series)


KL9xxx | System terminals

KL9xxx | System terminals

SystemPotential supplyPower supply and accessories
Signal
System KL9010
bus end terminal
KL9070
shield terminal
KL9020
terminal bus extension end terminal
KL9050
terminal bus extension coupler terminal
KL9060
adapter terminal for power terminal KL8xxx
KL9309
adapter terminal for manual operating modules
KL9080
isolation terminal
KL9195
shield terminal
Potential distribution terminals KL9180
2 terminal points per power contact
KL9181
2 x 8 terminal points
KL9182
8 x 2 terminal points
KL9183
1 x 16 terminal points
KL9184
8 x 24 V DC, 8 x 0 V DC
KL9185
only 2 power contacts
KL9186
8 x 24 V DC
KL9187
8 x 0 V DC
KL9188
16 x 24 V DC
KL9189
16 x 0 V DC
KL9380
mains filter, approx. 1 µF
Filter KL9540
surge filter terminal for field supply
KL9540-0010
surge filter field supply for analog terminals
KL9550
surge filter terminal for system/field supply
Diode arrays KL9300
4 diodes, potential-free
KL9301
7 diodes, common cathode
KL9302
7 diodes, common anode
24 V DC KL9100
24 V DC
KL9110
diagnostics
KL9400
K-bus power supply, 2 A
KL9200
with fuse
KL9505
output 5 V DC, 0.5 A
KL9210
diagnostics, with fuse
KL9508
output 8 V DC, 0.5 A
KL9510
output 10 V DC, 0.5 A
KL9512
output 12 V DC, 0.5 A
KL9515
output 15 V DC, 0.5 A
KL9520
AS-Interface potential supply
KL9528
AS-Interface power supply terminal
KL9560
output 24 V DC, 0.1 A
50 V DC KL9570
buffer capacitor terminal, 500 μF
120…230 V AC KL9150
120…230 V AC
KL9160
diagnostics
KL9250
with fuse
KL9260
diagnostics, with fuse
KL9190
any voltage up to 230 V AC
KL9290
with fuse

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.

KLx9xx | TwinSAFE

KLx9xx | TwinSAFE

Dedicated controlIntegrated control
EtherCAT Terminals KL6904
TwinSAFE Logic, 4 safe outputs
KL1904
TwinSAFE, 4 safe inputs
KL2904
TwinSAFE, 4 safe outputs


Fieldbus Box | Compact Box

IP1xxx-Bxxx | Digital input

IP1xxx-Bxxx | Digital input

2-channel8-channel
Signal
24 V DC
Filter 3.0 ms
IP1000-Bxxx
8 x Ø8
IP1001-Bxxx
8 x M8
IP1002-Bxxx
4 x M12
24 V DC
Filter 0.2 ms
IP1010-Bxxx
8 x Ø8
IP1011-Bxxx
8 x M8
IP1012-Bxxx
4 x M12
Counter IP1502-Bxxx
up/down counter 24 V DC, 100 kHz


IP2xxx-Bxxx | Digital output

IP2xxx-Bxxx | Digital output

2-channel8-channel
Signal
24 V DC
Imax = 0.5 A
IP2000-Bxxx
8 x Ø8
IP2001-Bxxx
8 x M8
IP2002-Bxxx
4 x M12
24 V DC
Imax = 2 A, Σ 4 A
IP2020-Bxxx
8 x Ø8
IP2021-Bxxx
8 x M8
IP2022-Bxxx
4 x M12
24 V DC
Imax = 2 A, Σ 12 A
IP2040-Bxxx
8 x Ø8
IP2041-Bxxx
8 x M8
IP2042-Bxxx
4 x M12
PWM
Imax = 2.5 A
IP2512-Bxxx
4 x M12


IP23/24xx-Bxxx | Digital combi

IP23/24xx-Bxxx | Digital combi

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IP2300-Bxxx
4 inputs + 4 outputs, 8 x Ø8
IP2301-Bxxx
8 x M8
IP2400-Bxxx
combi inputs/outputs, 8 x Ø8
IP2401-Bxxx
8 x M8
IP2302-Bxxx
4 x M12
24 V DC
Filter 0.2 ms, Imax = 0.5 A
IP2310-Bxxx
4 inputs + 4 outputs, 8 x Ø8
IP2311-Bxxx
8 x M8
IP2312-Bxxx
4 x M12
24 V DC
Filter 3.0 ms, Imax = 2 A, Σ 4 A
IP2320-Bxxx
4 inputs + 4 outputs, 8 x Ø8
IP2321-Bxxx
8 x M8
IP2322-Bxxx
4 x M12
24 V DC
Filter 0.2 ms, Imax = 2 A, Σ 4 A
IP2330-Bxxx
4 inputs + 4 outputs, 8 x Ø8
IP2331-Bxxx
8 x M8
IP2332-Bxxx
4 x M12


EP3xxx-Bxxx | Analog input

EP3xxx-Bxxx | Analog input

4-channel
Signal
± 10 V IP3102-Bxxx
differential inputs, 16 bit
0/4…20 mA IP3112-Bxxx
differential inputs, 16 bit
Resistance thermometer IP3202-Bxxx
PT100, PT200, PT500, PT1000, Ni100, 16 bit
Thermocouple/mV IP3312-Bxxx
type J, K, L, B, E, N, R, S, T, U, 16 bit


IP4xxx-Bxxx | Analog output

IP4xxx-Bxxx | Analog output

2-channel
Signal
±10 V IP4112-Bxxx
16 bit
0…20 mA IP4132-Bxxx
16 bit


IP5xxx-Bxxx | Position measurement

IP5xxx-Bxxx | Position measurement

M12
Function
SSI encoder interface IP5009-Bxxx
SSI encoder interface
Incremental encoder interface RS422 IP5109-Bxxx
incremental encoder interface, 1 MHz
SinCos encoder interface IP5209-Bxxx
SinCos encoder interface, 12-pin


IP6xxx-Bxxx | Communication

IP6xxx-Bxxx | Communication

Function
Serial interfaces IP6002-Bxxx
RS232
IP6012-Bxxx
0…20 mA (TTY)
IP6022-Bxxx
RS422/RS485


Fieldbus Box | Coupler Box

IL23xx-Bxxx | Digital combi

IL23xx-Bxxx | Digital combi

8-channel
Signal
24 V DC
Filter 3,0 ms, Imax = 0,5 A
IL2300-Bxxx
4 inputs + 4 outputs, 8 x Ø8
IL2301-Bxxx
8 x M8
IL2302-Bxxx
4 x M12


Fieldbus Box | Extension Box

IE1xxx | Digital input

IE1xxx | Digital input

2-channel8-channel
Signal
24 V DC
Filter 3.0 ms
IE1000
8 x Ø8
IE1001
8 x M8
IE1002
4 x M12
24 V DC
Filter 0.2 ms
IE1010
8 x Ø8
IE1011
8 x M8
IE1012
4 x M12
Counter IE1502
up/down counter 24 V DC, 100 kHz


IE2xxx | Digital output

IE2xxx | Digital output

2-channel8-channel16-channel
24 V DC
Imax = 0.5 A
IE2000
8 x Ø8
IE2001
8 x M8
IE2002
4 x M12
24 V DC
Imax = 2 A, Σ 4 A
IE2020
8 x Ø8
IE2021
8 x M8
IE2022
4 x M12
24 V DC
Imax = 2 A, Σ 12 A
IE2040
8 x Ø8
IE2041
8 x M8
IE2042
4 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
IE2808
D-sub
PWM
Imax = 2.5 A
IE2512


IE23xx | Digital combi

IE23xx | Digital combi

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IE2300
8 x Ø8
IE2301
8 x M8
IE2400
8 x Ø8
IE2401
8 x M8
IE2302
4 x M12
24 V DC
Filter 0.2 ms, Imax = 0.5 A
IE2310
8 x Ø8
IE2311
8 x M8
IE2312
4 x M12
24 V DC
Filter 3.0 ms, Imax = 2 A, Σ 4 A
IE2320
8 x Ø8
IE2321
8 x M8
IE2322
4 x M12
24 V DC
Filter 0.2 ms, Imax = 2 A, Σ 4 A
IE2330
8 x Ø8
IE2331
8 x M8
IE2332
4 x M12


IE3xxx | Analog input

IE3xxx | Analog input

4-channel
Signal
± 10 V IE3102
differential inputs, 16 bit
0/4…20 mA IE3112
differential inputs, 16 bit
Resistance thermometer IE3202
PT100, PT200, PT500, PT1000, Ni100, 16 bit
Thermocouple/mV IE3312
type J, K, L, B, E, N, R, S, T, U, 16 bit


IE4xxx | Analog output

IE4xxx | Analog output

2-channel
Signal
0/4…20 mA IE4112
16 bit
±10 V IE4132
16 bit


IE5xxx | Position measurement

IE5xxx | Position measurement

M23
Function
SSI encoder interface IE5009
SSI sensor interface
Incremental encoder interface RS422 IE5109
incremental encoder interface, 1 MHz


IE6xxx | Communication

IE6xxx | Communication

Signal
Serial interface IE6002
serial interface, RS232
IE6012
serial interface, 0 ... 20 mA (TTY)
IE6022
serial interface, RS422/RS485


Fieldbus Box | IO-Link Box | Industrial housing

EPI1xxx | Digital input

EPI1xxx | Digital input

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms
EPI1008-0001
8 x M8
EPI1008-0002
4 x M12
EPI1809-0021
16 x M8
EPI1809-0022
8 x M12


EPI2xxx | Digital output

EPI2xxx | Digital output

8-channel16-channel
Signal
24 V DC
Imax = 0.5 A
EPI2008-0001
8 x M8
EPI2008-0002
4 x M12
24 V DC
Imax = 0.5 A, ∑ 4 A
EPI2809-0021
16 x M8
EPI2809-0022
8 x M12


EPI23xx | Digital combi

EPI23xx | Digital combi

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
EPI2338-0001
8 x M8
EPI2338-0002
4 x M12
24 V DC
Filter 3.0 ms, Imax = 0.5 A, ∑ 4 A
EPI2339-0021
16 x M8
EPI2339-0022
8 x M12


EPI3xxx | Analog input

EPI3xxx | Analog input

4-channel8-channel
Signal
±10 V, 0/4…20 mA EPI3174-0002
parameterizable, differential input, 16 bit
EPI3188-0022New
parameterizable, single-ended, 16 bit


EPI4xxx | Analog output

EPI4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA EPI4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit


Fieldbus Box | IO-Link Box | Zinc die-cast housing

ERI1xxx | Digital input

ERI1xxx | Digital input

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms
ERI1008-0001
8 x M8
ERI1008-0002
4 x M12
ERI1809-0021
digital input
ERI1809-0022
digital input


ERI2xxx | Digital output

ERI2xxx | Digital output

8-channel16-channel
Signal
24 V DC
Imax = 0.5 A
ERI2008-0001
8 x M8
ERI2008-0002
4 x M12
24 VDC
Imax = 0.5 A, ∑ 4 A
ERI2809-0021
16 x M8
ERI2809-0022
8 x M12


ERI23xx | Digital combi

ERI23xx | Digital combi

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
ERI2338-0001
8 x M8
ERI2338-0002
4 x M12
24 V DC
Filter 3.0 ms, Imax = 0.5 A, ∑ 4 A
ERI2339-0021
16 x M8
ERI2339-0022
8 x M12


ERI3xxx | Analog input

ERI3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA ERI3174-0002
parameterizable, differential input, 16 bit


ERI4xxx | Analog output

ERI4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA ERI4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit


Fieldbus Box | Fieldbus Modules

FM33xx | Fieldbus modules

FM33xx | Fieldbus modules

EtherCATPROFIBUS DP
Typ
Thermocouple FM33xx-B110
FM33xx-B310


Infrastructure components

CUxxxx, EPxxxx | EtherCAT components

CUxxxx, EPxxxx | EtherCAT components

Gbit/s, IP 20100 Mbit/s, IP 20100 Mbit/s, IP 67
Branches CU1123
junction, 3 x RJ45
CU1423
junction, 3 x RJ45
CU1123-0010
junction, 3 x RJ45, Extended Distance
CU1411
branch controller, 1 port
CU1124
junction, 4 x RJ45
CU1418
branch controller, 8 ports
CU1128
branch, 8 x RJ45
EP9128-0021
EtherCAT, 8 x M8
Media converters CU1521
1-channel, Multimode/Singlemode
EP9521-0020
1-channel, multimode
CU1561
1-channel, POF


CUxxxx, EPxxxx | Ethernet switches/components

CUxxxx, EPxxxx | Ethernet switches/components

100 Mbit/s, IP 20100 Mbit/s, IP 671 Gbit/s, IP 20
Switches CU2005
5-port, RJ45, IP 20
CU2008
8-port, RJ45, IP 20
CU2208
8-port, RJ45, IP 20
CU2608
8-port, M12 (D-coded), IP 67
CU2016
16-port, RJ45, IP 20
Components CU1521
1-channel, Multimode/Singlemode
EP9521-0020
1-channel, multimode
CU1561
1-channel, POF


CUxxxx | Ethernet port multiplier

CUxxxx | Ethernet port multiplier

GBit/s
Multiplier CU2508
1 x RJ45 (+ 8 x RJ45: 100 Mbit/s)


FCxxxx | PCI and PCIe Fieldbus cards

FCxxxx | PCI and PCIe Fieldbus cards

PCIPCIeMini PCIMini PCIe
Feldbus
EtherCAT FC1100
1-channel, EtherCAT slave
FC1121
1-channel, EtherCAT slave
Ethernet FC9004
4 x RJ45, 10/100 MBit/s
FC9024
4 x RJ45, 1 GBit/s
FC9051
1 x RJ45, 10/100 Mbit/s
FC9071
Gigabit Ethernet PC interface card
FC9002
2 x RJ45, 10/100 MBit/s
FC9022
2 x RJ45, 1 GBit/s
FC9151
1 x RJ45, 1 Gbit/s
FC9011
1 x RJ45, 1 GBit/s
FC9001-0010
1 x RJ45, 10/100 MBit/s
Lightbus FC2001
1-channel
FC2002
2-channel
PROFIBUS FC3101
1-channel
FC3121
1-channel
FC3151
1-channel
FC3161
1-channel
FC3102
2-channel
FC3122
2-channel
CANopen FC5101
1-channel
FC5121
1-channel
FC5151
1-channel
FC5102
2-channel
FC5122
2-channel
DeviceNet FC5201
1-channel
FC5251
1-channel
FC5202
2-channel
SERCOS interface FC7501
1-channel
FC7551
1-channel
FC7502
2-channel


EtherCAT development products

ELxxxx, ETxxxx, FBxxxx | Hardware

ELxxxx, ETxxxx, FBxxxx | Hardware

EtherCAT technology
EtherCATEtherCAT PEtherCAT G
Evaluation kit EL9820
ASICs ET1100
Multi-channel probe ET2000
Piggyback controller board FB1111
FB1311
FB1400
FB1450


ETxxxx | Software

ETxxxx | Software

Master/Slave functionality
MasterSlave
EtherCAT IP core ET1810, ET1811
ET1815, ET1816
EtherCAT configurator ET9000
Master Sample Code ET9200
Slave Stack Code ET9300
Conformance Test Tool ET9400
ET9402


Current transformers

SCT1xxx | Mini ring-type current transformers

SCT1xxx | Mini ring-type current transformers

Max. diameter round conductor
7,6 mm
Primary current
0…32 to 0…64 A AC SCT1111
Accuracy class 1


SCT2xxx | Ring-type current transformers

SCT2xxx | Ring-type current transformers

Max. diameter round conductor
25,7 mm31,8 mm43,7 mm54,7 mm70 mm
Primary current
0…60 to 0…500 A AC SCT2111
Accuracy class 1
0…125 to 0…600 A AC SCT2121
Accuracy class 0,5
0…600 / 0…750 A AC SCT2211
Accuracy class 1
SCT2221
Accuracy class 0,5
0…800 / 0…1000 A AC SCT2311
Accuracy class 1
SCT2321
Accuracy class 0,5
0…1250 / 0…1500 A AC SCT2411
Accuracy class 1
SCT2421
Accuracy class 0,5
0…2000 A AC SCT2515
Accuracy class 1
SCT2525
Accuracy class 0,5
0…2500 A AC SCT2615
Accuracy class 1
SCT2625
Accuracy class 0,5


SCT3xxx | 3-phase ring-type current transformers

SCT3xxx | 3-phase ring-type current transformers

Max. diameter round conductor
13,5 mm18 mm22 mm
Primary current
0…50 bis 0…150 A AC SCT3111
Accuracy class 1
0…125 / 0…150 A AC SCT3121
Accuracy class 0,5
0…100 bis 0…250 A AC SCT3215
Accuracy class 1
0…250 bis 0…600 A AC SCT3315
Accuracy class 1


SCT6xxx | Split-core current transformers

SCT6xxx | Split-core current transformers

Max. diameter round conductor
18,5 mm27,9 mm42,4 mm2 x 42,4 mm
Primary current
0…60 to 0…150 A AC SCT6101
Accuracy class 3
0…200 / 0…250 A AC SCT6311
Accuracy class 1
SCT6321
Accuracy class 0.5
0…300 to 0…500 A AC SCT6411
Accuracy class 1
0…400 / 0…500 A AC SCT6421
Accuracy class 0.5
0…600 / 0…750 A AC SCT6615
Accuracy class 1
SCT6625
Accuracy class 0.5
0…800 / 0…1000 A AC SCT6715
Accuracy class 1
SCT6725
Accuracy class 0.5


SCT7xxx | Busbar split-core current transformers

SCT7xxx | Busbar split-core current transformers

Max. diameter round conductor
20 mm50 mm80 mm
Primary current
0…100 / 0…200 A AC SCT7105
Accuracy class 3
0…250 / 0…400 A AC SCT7115
Accuracy class 1
0…400 A AC SCT7125
Accuracy class 2
0…500 / 0…600 A AC SCT7215
Accuracy class 1
SCT7225
Accuracy class 2
0…750 bis 0…1500 A AC SCT7315
Accuracy class 1
SCT7325
Accuracy class 2
0…1500 / 0…5000 A AC SCT7415
Accuracy class 1
SCT7425
Accuracy class 2


SCT0xxx | Coil current transformers

SCT0xxx | Coil current transformers

Max. diameter round conductor
Primary conductor for connection
Primary current
0…1 to 0…30 A AC SCT0111
Accuracy class 1
SCT0121
Accuracy class 0,5


Power supplies

PS1000

PS1000

Output voltage
24 V DC (1-phase)48 V DC (1-phase)24 V DC (3-phase)48 V DC (3-phase)
Output current
2.5 A PS1111-2402-0002New
24 V DC, 2.5 A DC, single-phase
3.8 A PS1111-2403-0000New
24 V DC, 3.8 A DC, single-phase, NEC
PS1111-2403-0002New
24 V DC, 3.8 A DC, single-phase
5 A PS1021-2405-0000New
24 V DC, 5 A DC, single-phase
10 A PS1011-2410-0000New
24 V DC, 10 A DC, single-phase
20 A PS1011-2420-0000New
24 V DC, 20 A DC, single-phase


PS2000

PS2000

Output voltage
24 V DC (1-phase)48 V DC (1-phase)24 V DC (3-phase)48 V DC (3-phase)
Output current
5 A PS2001-2405-0000New
24 V DC, 5 A DC, single-phase
10 A PS2001-2410-0000New
24 V DC, 10 A DC, single-phase
PS2001-4810-0000New
48 V DC, 10 A DC, single-phase
PS2031-2410-0000New
24 V DC, 10 A DC, 3-phase
20 A PS2001-2420-0000New
24 V DC, 20 A DC, single-phase


PS3000

PS3000

Output voltage
24 V DC (1-phase)48 V DC (1-phase)24 V DC (3-phase)48 V DC (3-phase)
Output current
10 A PS3031-4810-0001New
48 V DC, 10 A DC, 3-phase
20 A PS3001-2420-0001New
24 V DC, 20 A DC, single-phase
PS3011-4820-0000New
48 V DC, 20 A DC, single-phase
PS3031-2420-0001New
24 V DC, 20 A DC, 3-phase
PS3031-4820-0000New
48 V DC, 20 A DC, 3-phase
40 A PS3011-2440-0000New
24 V DC, 40 A DC, single-phase
PS3031-2440-0000New
24 V DC, 40 A DC, 3-phase