Husum Wind: Beckhoff Trade Show TV
PC based control for wind turbines: Distributed Servo Drive system for nacelle adjustment in wind turbines. Systemintegrated highend measurement technology.
More about this video

Pohony (Motion)
Naše inovativní technologie pohonů Vám při realizaci Vašich aplikací otevírá téměř neomezené možnosti.

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)
The AMP8041 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8042 | Distributed servo drive 3.84…4.10 Nm Nm (M0), F4 (87 mm)
The AMP8042 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8043 | Distributed servo drive 5.30…5.40 Nm (M0), F4 (87 mm)
The AMP8043 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8051 | Distributed servo drive 4.40…4.60 Nm (M0), F5 (104 mm)
The AMP8051 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8052 | Distributed servo drive 7.60 Nm (M0), F5 (104 mm)
The AMP8052 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8053 | Distributed servo drive 9.60…10.2 Nm (M0), F5 (104 mm)
The AMP8053 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

ELMxxxx | Measurement technology
The ELMxxxx EtherCAT measurement terminals are designed for versatile use both in the industry and on the test bench.

TF8310 | TwinCAT 3 Wind Framework
The TwinCAT 3 Wind Framework is based on the modular architecture of TwinCAT 3 and provides control technology and industry expertise for wind turbines in the form of encapsulated modules and an application template. These TwinCAT Modules provide higher-level system services.

AMP8000 | Distributed servo drives
Synchronous servomotor with integrated servo drive for the realization of modular machine concepts without a control cabinet.

Wind turbines
More than 85,000 wind turbines worldwide up to a size of 13 MW have already been automated with Beckhoff technology.