Sep 18, 2018

AMP8000: Distributed Servo Drive system

AMP8000: Distributed Servo Drive system

The AMP8000 distributed servo drive system opens up new possibilities for modular machine concepts, because it integrates the drive directly into the motor in a very compact design. By relocating the power electronics to the machine, the control cabinet needs to house only a single coupling module that supplies multiple distributed servo drives with a single cable via a distribution module.

More about this video

Distributed servo drive systems

Distributed servo drive systems

The highly efficient drive system for modular machines and machines without control cabinets combines servo drive and motor in one unit.

AX8000 | Multi-axis servo system

AX8000 | Multi-axis servo system

The AX8000 is the space-saving solution for applications with more than two axes. Extensive TwinSAFE functions allow a safe machine design.

AX5000 | Digital compact servo drives

AX5000 | Digital compact servo drives

The AX5000 is offered in a wide performance range and offers a flexible motor and feedback interface as well as optional TwinSAFE functions.

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

The AMP8041 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8042 | Distributed servo drive 3.84…4.10 Nm Nm (M0), F4 (87 mm)

AMP8042 | Distributed servo drive 3.84…4.10 Nm Nm (M0), F4 (87 mm)

The AMP8042 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8043 | Distributed servo drive 5.30…5.40 Nm (M0), F4 (87 mm)

AMP8043 | Distributed servo drive 5.30…5.40 Nm (M0), F4 (87 mm)

The AMP8043 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8051 | Distributed servo drive 4.40…4.60 Nm (M0), F5 (104 mm)

AMP8051 | Distributed servo drive 4.40…4.60 Nm (M0), F5 (104 mm)

The AMP8051 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8052 | Distributed servo drive 7.60 Nm (M0), F5 (104 mm)

AMP8052 | Distributed servo drive 7.60 Nm (M0), F5 (104 mm)

The AMP8052 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8053 | Distributed servo drive 9.60…10.2 Nm (M0), F5 (104 mm)

AMP8053 | Distributed servo drive 9.60…10.2 Nm (M0), F5 (104 mm)

The AMP8053 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

AMP8805-1000-0000 | Distribution module for AMP8000

AMP8805-1000-0000 | Distribution module for AMP8000

Via the AMP8805 distribution module, the AMP8000 system can be cascaded using just one short cable in such a way that even complex machines and lines can be implemented in simple topologies. Up to five outputs are available to connect further distributed Servo Drives or distribution modules. Because of their high protection rating, the AMP8805 distribution modules can be directly integrated into the machine layout. This reduces the overall cable lengths and wiring effort considerably, because only a single cable needs to be routed from the control cabinet to the machine. To store energy efficiently, the coupling modules are equipped with capacitors. Additional EtherCAT P Box modules can be installed easily and quickly via the integrated EtherCAT P output in order to integrate further I/Os or data acquisition applications.