LossaFästStäng

Aug 31, 2018

System-integrated overcurrent protection in the EL9227 EtherCAT Terminal

System-integrated overcurrent protection in the EL9227 EtherCAT Terminal

The EL9227 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. It is ideally suited for plant monitoring, since numerous process data are available and status data can be both displayed and stored.

More about this video

Bildbeschreibung

2017.11.28

Integrerat överlastskydd i EtherCAT I/O-system

Med EtherCAT-modulserien EL922x integrerar Beckhoff ett elektroniskt överlastskydd för säkring av 24 V DC komponenter direkt i det högst kompakta EtherCAT I/O-systemet. Detta sänker kostnader och platsbehov i apparatskåpet i jämförelse med aktuella skyddsapparater, utan att behöva använda konventionella elektroniska lösningar i form av fristående system. Tack vare de många inställningsmöjligheterna och processdata uppfyller EtherCAT-modulen typ EL9227 många olika krav och möjliggör en transparent övervakning.

EtherCAT Terminals

EtherCAT Terminals

The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.

I/O

I/O

Skapa komplexa användningar med våra I/O-komponenter för alla populära fältbussystem.

EL9221-4030

The EL9221-4030 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-4030 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-6000

The EL9221-6000 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6000 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-5090

The EL9221-5090 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-5090 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 10 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-6040

The EL9221-6040 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6040 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-9060

The EL9221-9060 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9060 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-9080

The EL9221-9080 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9080 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-4433

The EL9222-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-xxxx is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-5500

The EL9222-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-6600

The EL9222-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-6644

The EL9222-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-9482

The EL9222-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-9664

The EL9222-9664 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9664 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9227-4400

The EL9227-4400 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function including NEC Class 2 approval according to UL1310. The EL9227-4400 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring.

EL9227-4433

The EL9227-4433 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-4433 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-5500

The EL9227-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-6600

The EL9227-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-6644

The EL9227-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-9482

The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-9664

The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.